ADSP-BF506F:  Blackfin with Executable Flash, A to D Converter and Optimized Peripheral Set for Industrial and General Purpose Applications

Product Status:   Recommended for New Designs 

Within the BF50x family and as part of the Blackfin portfolio of processors, the BF506F sits above the BF504 and BF504F in terms of cost and features by providing both a 4MB executable flash and a true 12 bit dual SAR ADC with an ENOB of 11+. Combined with up to a 400 MHz core clock speed and a peripheral set including two three-phase PWM units, an ADC Control Module, two SPI’s, two SPORT’s, a ...More

ADSP-BF506F:  Blackfin with Executable Flash, A to D Converter and Optimized Peripheral Set for Industrial and General Purpose Applications

Product Description

Within the BF50x family and as part of the Blackfin portfolio of processors, the BF506F sits above the BF504 and BF504F in terms of cost and features by providing both a 4MB executable flash and a true 12 bit dual SAR ADC with an ENOB of 11+. Combined with up to a 400 MHz core clock speed and a peripheral set including two three-phase PWM units, an ADC Control Module, two SPI’s, two SPORT’s, a CAN controller, a PPI, eight general purpose counters and a Removable Storage Interface, the BF506F is feature and cost optimized for compute intensive industrial and general purpose applications that can operate exclusively out of 68KB L1 memory and 4MB executable flash. The BF506F is offered in a low cost 14x14mm LQFP-EPAD package, commercial and industrial temperature grades and 300 and 400 MHz speed grades.

DATA SHEET

    • Blackfin processor core with 400 MHz (800 MMACS) performance and 68KB L1 Memory
    • 4MB Executable Flash
    • True 12-bit, dual SAR ADC
    • Low power dissipation of TBD
    • Two SPI, two SPORT, two UART and one PPI interface
    • ADC Control Module for glue-less interface to an external ADC with synchronized sampling
    • Two 3-phase PWM units
    • CAN Controller and Removable Storage Interfaces
    • Eight general purpose counters and two 32-bit up/down counters with rotary support
    • Twelve peripheral DMA channels and two memory to memory DMA channels
    • 14x14mm LQFP-EPAD package
    • Commercial and industrial temperature grades

Functional Block Diagram for the ADSP-BF506F



Diagrams


Markets & Applications


Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

ADSP-BF506F Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-BF506BSWZ-3F Status: Production 120 ld LQFP 14x01 (w/dual heat sink) 120 Ind Tray, 90 $13.85 $13.21 Y  Material Info - Purchase
ADSP-BF506BSWZ-4F Status: Production 120 ld LQFP 14x01 (w/dual heat sink) 120 Ind Tray, 90 $14.45 $13.78 Y  Material Info - Purchase
ADSP-BF506KSWZ-3F Status: Production 120 ld LQFP 14x01 (w/dual heat sink) 120 Comm. Tray, 90 $12.85 $12.21 Y  Material Info - Purchase
ADSP-BF506KSWZ-4F Status: Production 120 ld LQFP 14x01 (w/dual heat sink) 120 Comm. Tray, 90 $13.45 $12.75 Y  Material Info - Purchase

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

BF506F EZ-KIT Lite for the ADSP-BF50x Blackfin Family
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF506F-EZLITE Status: Production Evaluation Board $199.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

content here.
content here.