ADSP-BF504
PRODUCTIONLow Cost Blackfin with Optimized Peripheral Set for Industrial and General Purpose Applications
- Part Models
- 2
- 1ku List Price
- Starting From $8.43
Overview
- Blackfin processor core with 400 MHz (800 MMACS) performance and 68KB L1 Memory
- Low power dissipation
- Two SPI, two SPORT, two UART and one PPI interface
- ADC Control Module for glue-less interface to an external ADC with synchronized sampling
- Two 3-phase PWM units
- CAN Controller and Removable Storage Interfaces
- Eight general purpose counters and two 32-bit up/down counters with rotary support
- Twelve peripheral DMA channels and two memory to memory DMA channels
- 12 × 12mm LFCSP package
- Commercial and industrial temperature grades
The BF504 is a low cost member of the Blackfin portfolio of processors. With a 400 MHz core clock speed and a unique peripheral set including two three-phase PWM units, an ADC Control Module, two SPI’s, two SPORT’s, a CAN controller, a PPI, eight general purpose counters and a Removable Storage Interface, the BF504 is feature and cost optimized for compute intensive industrial and general purpose applications that do not require external memory or executable flash. The BF504 is offered in a low cost 12 × 12mm LFCSP package in commercial and industrial temperature grades.
Documentation
Data Sheet 1
User Guide 1
Application Note 45
Technical Articles 2
Processor Manual 3
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Legacy Evaluation Kit Manual 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-BF504BCPZ-4 | 88-Lead LFCSP (12mm x 12mm w/ EP) | ||
| ADSP-BF504KCPZ-4 | 88-Lead LFCSP (12mm x 12mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2023 - 23_0018 Conversion of 12x12 LFCSP Package Outline from Punch to Sawn and Transfer of Assembly Site to UTAC Thailand |
||
| ADSP-BF504BCPZ-4 | PRODUCTION | |
| ADSP-BF504KCPZ-4 | PRODUCTION | |
|
Sep 14, 2021 - 20_0257 CANCELLED: Assembly Site Transfer of Select LFCSP Products to UTAC Thailand |
||
| ADSP-BF504BCPZ-4 | PRODUCTION | |
| ADSP-BF504KCPZ-4 | PRODUCTION | |
|
May 19, 2014 - 14_0069 Datasheet Change for ADSP-BF504, BF504F, BF506F Processors |
||
| ADSP-BF504BCPZ-4 | PRODUCTION | |
| ADSP-BF504KCPZ-4 | PRODUCTION | |
|
Aug 17, 2012 - 12_0010 Die Revision 0.1 for ADSP-BF504 & ADSP-BF504F Blackfin Processors |
||
| ADSP-BF504BCPZ-4 | PRODUCTION | |
| ADSP-BF504KCPZ-4 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
CrossCore® Embedded Studio
CCES is a high-quality integrated development environment (IDE) for the ADI SHARC®-FX, SHARC®, Blackfin® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF504 yet. Have something to say?
Start a Discussion on EngineerZone®