Add to Signal Chain Designer

ADSP-BF606:  Blackfin Dual-Core Processor up to 800 MHz for High Performance Digital Signal Processing Applications

Product Details

Product Status:Pre-Release

The dual-core ADSP-BF606 Blackfin processor is optimized for a broad range of industrial, instrumentation, medical, and consumer applications demanding complex control and signal processing tasks while maintaining extremely high data throughput.

Features include a high performance enhanced infrastructure, large on-chip memory and a feature rich peripheral set with expanded connectivity options including USB 2.0 HS OTG, 2 10/100 Ethernet MACs, and Removable Storage Interface (RSI).

In addition to these the ADSP-BF606 processor contains features for safety-critical applications, including a CRC for memory protection, Parity and ECC protection in the internal memory blocks and a Fault Management Unit.

FEATURES and BENEFITS

  • 2 Blackfin cores capable of 500 MHz/1000 MMACs (2000 MMACs total) for demanding signal processing applications.
  • 424 K bytes of on-chip SRAM composed of 148kB of L1 SRAM per core with parity support and a shared L2 128kB SRAM with ECC support.
  • 3x Enhanced Parallel Peripheral Interfaces (ePPIs) supporting up to 24-bit data widths, ITU-R BT.656 modes, and direct connection to TFT LCD panels, parallel converters, video encoders and decoders, image sensors, and other general-purpose peripherals.
  • 3 synchronous serial ports (SPORTs) supporting I2S, Packed I2S, left-justified sample pair, and TDM modes.
  • USB 2.0 HS OTG.
  • Removable Storage Interface (RSI).
  • 2 10/100 Ethernet MACs with IEEE 1588 support.
  • Controller Area Network (CAN) Interface.
  • 4 Link Ports supporting 8-bit wide DMA enabled data transfer.
  • 2 Watch Dog Timers and 8 Timer/Counters with PWM support CRC engine.
  • 2 SPI-compatible ports supporting master and slave modes.
  • 2 UART and 2 Two-Wire Interfaces.
  • 2 16-bit Pulse Width Modulation (PWM) channels.
  • 19x19 mm CSP BGA package.
  • Commercial, and Industrial temperature ranges available.

Functional Block Diagram for the ADSP-BF60x Family

2012 EDN China Innovation Award
 

Documentation

Title Content Type File Type
ADSP-BF606/ADSP-BF607/ADSP-BF608/ADSP-BF609 Blackfin Dual Core Embedded Processors  (Rev PrG, 04/2013) (pdf, 3141 kB) Data Sheets PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-354: UART Enhancements on ADSP-BF60x Blackfin Processors (Rev 1, 08/2012)  (pdf, 109 kB) Application Notes PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Application Notes PDF
EE-347: Formatted Print to a UART Terminal with Blackfin Processors (Rev 3, 06/2012)  (pdf, 112 kB) Application Notes PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) Application Notes PDF
Introducing the Blackfin ADSP-BF60x Processors
This video describes the new ADSP-BF60x series of high-performance Blackfin Processors. The BF608 and 609 are optimized for embedded vision applications and the BF606 and 607 are optimized for high-performance general purpose DSP applications.
Videos HTML
Online Training Modules Tutorials HTML
ADSP-BF60x Blackfin Processor Hardware Reference, (Revision 0.5, February 2013)  (pdf, 16397 kB) Processor Manuals PDF
Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) Processor Manuals PDF
CrossCore Software Licensing Guide, (Revision 1.2, April 2013)  (pdf, 360 kB) Software Manuals PDF
CrossCore Embedded Studio C/C++ Compiler and Library Manual for Blackfin Processors, (Revision 1.2, April 2013)  (pdf, 16385 kB) Software Manuals PDF
Analog Devices’ Highest Performance Blackfin® Processors Feature Accelerated Vision Analytics and Low Power Consumption (28 Mar 2012) Press Releases HTML
Blackfin Processor Roadmap Roadmap HTML
ADSP-BF606/BF607/BF608/BF609 Blackfin Anomaly List for Revision 0.0 (Rev C, 01-22-2013)  (pdf, 214 kB) IC Anomalies PDF
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-BF606/BF607/BF608/BF609 1.8/3.3V I/O Blackfin Processor IBIS Datafile 19x19 349-Ball CSP_BGA Package (06/2012)  (zip, 94 kB) IBIS Models ZIP

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing
µC/USB Device Stack for CrossCore® Embedded Studio
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-UCUSBD-SPRD Status: Production μC/USB Device for CCES Single Prod Lic $3,000.00 Yes -
AD-UCUSB-DCAUD-SPL Status: Production µC/USB DC Audio for CCES Single Prod Lic $1,750.00 Yes -
AD-UCUSB-DCCDC-SPL Status: Production μC/USB DC CDC for CCES Single Prod Lic $1,750.00 Yes -
AD-UCUSB-DCHID-SPL Status: Production μC/USB DC HID for CCES Single Prod Lic $1,750.00 Yes -
AD-UCUSB-DCMSC-SPL Status: Production μC/USB DC MSC for CCES Single Prod Lic $1,750.00 Yes -
AD-UCUSB-DCPHD-SPL Status: Production μC/USB DC PHDC for CCES Single Prod Lic $1,750.00 Yes -
AD-UCUSB-DCVNDRSPL Status: Production µC/USB DC Vndor for CCES Single Prod Lic $1,750.00 Yes -
AD-UCUSBD-MAUD-SPL Status: Contact ADI Maintenance µC/USBD Aud Single Prd Lic - Yes - Contact ADI
AD-UCUSBD-MCDC-SPL Status: Contact ADI Maintenance μC/USBD CDC Single Prd Lic - Yes - Contact ADI
AD-UCUSBD-MHID-SPL Status: Contact ADI Maintenance μC/USBD HID Single Prd Lic - Yes - Contact ADI
µC/FS File System for CrossCore® Embedded Studio
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-UCFS-MNT-ST Status: Contact ADI Maintenance μC/FS for CCES Site License - Yes - Contact ADI
AD-UCFS-SPRD Status: Production μC/FS for CCES Single Prod Lic $5,000.00 Yes -
AD-UCFS-PL Status: Production μC/FS for CCES Prod Line Lic - Yes - Contact ADI
AD-UCFS-CPU Status: Production μC/FS for CCES CPU-Type Lic - Yes - Contact ADI
AD-UCFS-SITE Status: Production μC/FS for CCES Site License - Yes - Contact ADI
AD-UCFS-JRN-SPRD Status: Production μC/FS Journaling for CCES Single Prd Lic $3,000.00 Yes -
AD-UCFS-JRN-PL Status: Production µC/FS Journaling for CCES Prod Line Lic - Yes - Contact ADI
AD-UCFS-JRN-CPU Status: Production µC/FS Journaling for CCES CPU-Type Lic - Yes - Contact ADI
AD-UCFS-JRN-SITE Status: Production µC/FS Journaling for CCES Site License - Yes - Contact ADI
AD-UCFS-MNT-CPU Status: Contact ADI Maintenance μC/FS CCES CPU-Type Lic - Yes - Contact ADI
AD-UCFS-MJRN-SP Status: Contact ADI Maintenance μC/FS Journal Single Prd Lic - Yes - Contact ADI
AD-UCFS-MJRN-PL Status: Contact ADI Maintenance µC/FS Journal Prod Line Lic - Yes - Contact ADI
AD-UCFS-MJRN-ST Status: Contact ADI Maintenance µC/FS Journal Site License - Yes - Contact ADI
µC/OS-III™ Real-Time Kernel for CrossCore® Embedded Studio
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-UCOS3-SPRD Status: Production μC/OS-III RTOS for CCES Single Prod Lic $7,500.00 Yes -
AD-UCOS3-PL Status: Production μC/OS-III RTOS for CCES Prod Line Lic - Yes - Contact ADI
AD-UCOS3-CPU Status: Production μC/OS-III RTOS for CCES CPU-Type Lic - Yes - Contact ADI
AD-UCOS3-SITE Status: Production μC/OS-III RTOS for CCES Site License - Yes - Contact ADI
AD-UCOS3-MNT-SP Status: Contact ADI Maintenance μC/OS-III Single Prod Lic - Yes - Contact ADI
AD-UCOS3-MNT-ST Status: Contact ADI Maintenance μC/OS-III Site License - Yes - Contact ADI
ADSP-BF609 Evaluation Hardware for the ADSP-BF60x Blackfin Processor Family
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF609-EZBRD Status: Production EZ board for Blackfin BF60x family $285.00 Yes -
ADZS-BF609-EZLITE Status: Production EZ Kit for Blackfin BF60x $349.00 Yes -
CrossCore® Embedded Studio for Analog Devices Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-CCES-NODE-1 Status: Production Single user node locked license for CCES $995.00 Yes -
AD-CCES-NODE-5 Status: Production Five user node locked license for CCES $4,477.50 Yes -
AD-CCES-CORP-10 Status: Production Ten user corporate license for CCES - Yes - Contact ADI
AD-CCES-CORP-20 Status: Production Twenty user corporate license for CCES - Yes - Contact ADI
AD-CCES-CORP-UNL Status: Production Unltd use corporate license for CCES - Yes - Contact ADI
AD-CCES-MNT-N1 Status: Production CCES maintenance 1 user node locked lic - Yes - Contact ADI
AD-CCES-MNT-N5 Status: Contact ADI CCES maintenance 5 user node locked lic - Yes - Contact ADI
AD-CCES-MNT-C10 Status: Contact ADI CCES maintenance 10 user corp lic - Yes - Contact ADI
AD-CCES-MNT-C20 Status: Contact ADI CCES maintenance 20 user corp lic - Yes - Contact ADI
AD-CCES-MNT-UNL Status: Contact ADI CCES maintenance unlimited corp Lic - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close