Lightweight TCP/IP (lwIP) is a widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite. It offers a BSD-alike socket application programming interface, which facilitates easy migration of existing network or socket applications to your embedded platform.
This is a port of the lwIP TCP/IP stack to the Analog Devices ADSP-BF60x,ADSP-BF52x, ADSP-BF53x, ADSP-BF51x,ADSP-BF54x Blackfin ® processor family.It seamlessly integrates with CrossCore Embedded Studio and provides a user interface for configuring the stack. lwIP 1.0.1 port requires CrossCore Embedded Studio 1.0.1 or later and for specific platforms it requires associated board support packages. Refer to lwIP release notes for lwIP 1.0.1 board support package requirements.
CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
© 1995 - Analog Devices, Inc. All Rights Reserved