BF506F EZ-KIT Lite for the ADSP-BF50x Blackfin Family

Product Details

The ADSP-BF506F EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF504/F and BF506F Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF506F hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-BF506F Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

Ordering Information:
Part number: ADZS-BF506F-EZLITE

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

BF506F EZ-KIT Lite

BF506F EZ-KIT Lite
 

Features

  • Analog Devices ADSP-BF506F Blackfin processor
  • Programmable VDDINT core power: AD5258 TWI digital potentiometer and ADP1715 low dropout linear regulator
  • Internal parallel flash memory: – 4 MB (2M x 16 bits)
  • SPI flash memory: Numonyx M25P16 – 16 Mb
  • Internal ADC: 2 MSPS, 12-bit, 3-channel SAR analog-to-digital converter, 12 single ended inputs, 6 differential inputs
  • Universal asynchronous receiver/transmitter (UART): ADM3202 RS-232 line driver/receiver, DB9 female connector
  • LEDs: Five LEDs: one board reset (red), three general-purpose (amber), and one power (green)
  • Push buttons: Three push buttons: one reset and two programmable flags with debounce logic
  • Expansion interface II: Next generation of the expansion interface design, provides access to most of the processor signals
  • Land grid array: Easy probing of all port pins
  • JTAG ICE 14-pin header
  • Bus powered
  • Evaluation version VisualDSP++ 5.0
  • USB Cable

Download Products

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

SampleBuy

Price, packaging, availability

BF506F EZ-KIT Lite for the ADSP-BF50x Blackfin Family
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF506F-EZLITE Status: Contact ADI Evaluation Board $199.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close