ADuC842 QuickStart and QuickStart Plus Development

Product Details

Development systems for evaluation of the ADuC842 and Precision Analog Microcontroller: 16MIPS 8052 Flash MCU + 8-Ch 12-Bit ADC + Dual 12-Bit DAC. This development system is also recommended for evaluation of ADuC843.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging. The QuickStart Plus includes the POD (USB-EA-CONVZ) or it can be ordered separately.

ADuC8xx Development Kits

Development Tools Emulator QuickStart Kit QuickStart Plus Kit
Evaluation Board
Power Supply
Serial Cable
Windows Serial Downloader
Elves
Code Example
Documentation
Keil uVision Evaluation Version
IAR EW51 Evaluation version
USB-EA-CONVZ Dongle
USB Cable

Documentation

Getting Started with the Evaluation Kit

  • UG-041 ADuC8xx Evaluation Kit Getting Started User Guide (pdf)

Evaluation Board Documentation

Application Notes

General Information on Development Tools

  • Development Tools details on all tools available for all Precision Analog Microcontrollers

Software and Tools

Tool Vendors:

  • IAR EW51 4kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger. Download latest evaluation version or purchase full version directly from IAR.
  • Keil µVision MDK51 2kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger. Download latest evaluation version or purchase full version directly from Keil.

ADI Tools:

  • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuC8xx product. It allows in-system serial programming and debugging.
  • WASP - Analog Analysis Routine V6.04 - Windows-based ADC performance analysis software, facilitates flexible ADC performance analysis without requiring firmware development. (exe)
  • WSD V7.05 - Windows Serial Port Downloader using UART, supporting in-circuit serial programming. (exe)

ADI Software and Examples:

Adapters and Interposers

SampleBuy

Price, packaging, availability

ADuC842 QuickStart and QuickStart Plus Development
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUC842QSZ Status: Production ADuC842 Quickstart development system $59.00 Yes -
EVAL-ADUC842QSPZ Status: Production ADuC842 Quickstart Plus development system $99.00 Yes -
USB-EA-CONVZ Status: Production USB-EA Emulator $75.00 Yes -
EVAL-ADUC-CABLE1Z Status: Production UART Serial downloader cable $15.18 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close