The ADuC7126 is a fully integrated, 1 MSPS, 12-bit data acquisition system incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.
The QuickStart Plus Kits for the ADuC7126 Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. These kits are intended for any new users who want to have a comprehensive hardware development environment.
| Development Tools | QuickStart Plus System |
|---|---|
| Evaluation Board | ![]() |
| Power Supply |
|
| Serial Cable | ![]() |
| Windows Serial Downloader | ![]() |
| PLA Tool | ![]() |
| Elves | ![]() |
| Code Example | ![]() |
| Documentation | ![]() |
| Keil uVision3 | ![]() |
| IAR Embedded Workbench and ROM Monitor | ![]() |
| miDAS-Link JTAG Emulator | ![]() |
Buy© 1995 - Analog Devices, Inc. All Rights Reserved