Add to Signal Chain Designer

ADUC7025:  Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

Product Details

The ADuC7019/20/21/22/24/25/26/27/28 are fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The ADC consists of up to 12 single-ended inputs. An additional four inputs are available but are multiplexed with the four DAC output pins. The four DAC outputs are only available on certain models (ADuC7020 and ADuC7026). However, in many cases where the DAC outputs are not present, these pins can still be used as additional ADC inputs, giving a maximum of 16 ADC input channels. The ADC can operate in single-ended or differential input modes. The ADC input voltage is 0 V to VREF. A low drift band gap reference, temperature sensor, and voltage comparator complete the ADC peripheral set.

Depending on the part model, up to four buffered voltage output DACs are available on-chip. The DAC output range is programmable to one of three voltage ranges.

The devices operate from an on-chip oscillator and a PLL generating an internal high frequency clock of 41.78 MHz. This clock is routed through a programmable clock divider from which the MCU core clock operating frequency is generated. The microcontroller core is an ARM7TDMI, 16-bit/32-bit RISC machine, which offers up to 41 MIPS peak performance. Eight kilobytes of SRAM and 62 kilobytes of nonvolatile Flash/EE memory are provided on-chip. The ARM7TDMI core views all memory and registers as a single linear array.

Applications

  • Industrial control and automation systems
  • Smart sensors, precision instrumentation
  • Base station systems, optical networking

FEATURES and BENEFITS

  • Chinese data sheet available
  • Microcontroller
    ARM7TDMI core, 16-bit/32-bit RISC architecture
    JTAG port supports code download and debug
  • Clocking options
    Trimmed on-chip oscillator (±3%)
    External watch crystal
    External clock source up to 44 MHz
    41.78 MHz PLL with programmable divider
  • Memory
    62 kB flash/EE memory, 8 kB SRAM
    In-circuit download, JTAG-based debug
    Software-triggered in-circuit reprogrammability

Analog I/O

  • Multichannel, 12-bit, 1 MSPS ADC
    Up to 16 ADC channels1
  • Fully differential and single-ended modes
  • 0 V to VREF analog input range
  • 12-bit voltage output DACs
    Up to 4 DAC outputs available1
  • On-chip voltage reference
  • On-chip temperature sensor (±3°C)
  • Voltage comparator
  • Power
    Specified for 3 V operation
    Active mode: 11 mA @ 5 MHz, 40 mA @ 41.78 MHz
  • Packages and temperature range
    From 40-lead 6 mm x 6 mm LFCSP to 80-lead LQFP1
    Fully specified for –40°C to +125°C operation
  • Tools
    Low cost QuickStart™ development system
    Full third-party support

On-chip peripherals

  • UART, 2 x I2C® and SPI® serial I/O
  • Up to 40-pin GPIO port1
  • 4x general-purpose timers
  • Wake-up and watchdog timers (WDT)
  • Power supply monitor
  • 3-phase, 16-bit PWM generator1
  • Programmable logic array (PLA)
  • External memory interface, up to 512 kB1

1 Depending on part model. See Ordering Guide for more information.

Functional Block Diagram for ADuC7025

Documentation

Title Content Type File Type
ADuC70xx Series: Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI MCU Data Sheet (Rev F, 05/2013) (pdf, 1296 kB) Data Sheets PDF
AN-759: Expanding the Number of DAC Outputs on the ADuC8xx and ADuC702x Families (uC012)  (pdf, 112 kB) Application Notes PDF
AN-908: Interfacing the HD44780-Based Character LCD to an ADuC702x  (pdf, 111 kB) Application Notes PDF
AN-895: ADuC702x MicroConverter I2C-Compatible Interface  (pdf, 237 kB) Application Notes PDF
AN-806: I2C Download Protocol for ADuC70xxBCPZxxl Models  (pdf, 116 kB) Application Notes PDF
AN-831: Implementing a Counter with the ADuC702x Family  (pdf, 83 kB) Application Notes PDF
AN-765: Measuring Duration of a Short Pulse on the ADuC702x Family  (pdf, 108 kB) Application Notes PDF
AN-798: Using the PWM to Generate Analog Output on the ADuC702x Family  (pdf, 137 kB)
The ADuC702x family integrates a 32-bit ARM7TDMI microcontroller and high precision analog blocks. Depending on the model, up to four 12-bit DACs are available. In some applications where more analog output is required, the PWM can also be used as a low resolution DAC. This application note describes how to generate an extra analog output from a PWM.
Application Notes PDF
AN-724: ADuC702x Serial Download Protocol  (pdf, 141 kB) Application Notes PDF
Using Integrated Precision Analog Microcontrollers to Simplify Data Acquisition System Design
The ins and outs (the I/O) of using Analog Microcontrollers to manage data acquisition applications
Webcasts WEBCAST
Full-Featured Pedometer Design Realized with 3-Axis Digital Accelerometer  (pdf, 598 kB)
Analog Dialogue, June 2010
Analog Dialogue PDF
ADuC702x Analog Microcontroller Generates Programmable Digital Waveforms
(Analog Dialogue, Volume 41 February 2007)
Analog Dialogue HTML
Full-Featured Pedometer Design Realized with 3-Axis Digital Accelerometer  (pdf, 598 kB)
Analog Dialogue, June 2010
Technical Articles PDF
Human Fall Detection Using New MEMS Accelerometer Technology
For humans, an unobserved fall can have very serious consequences. Statistics show that the majority of serious consequences are not the direct result of falling, but rather are due to a delay in assistance and treatment. Post-fall consequences can be greatly reduced if relief personnel can be alerted in time.
(ECN, December 9, 2009)
Technical Articles HTML
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
Technical Articles HTML
Healthcare at Home (Part II)
A major trend in medicine is to move treatments and monitoring out of the hospital or even the doctor's office and either attach them to the patient or enable it to be done in the home. What can device designers do to aid this effort and what technologies would help to enable it.
(EDN, February 25, 2008)
Technical Articles HTML
Reduce Noise and Power Levels with Precision Data Acquisition Solution Technical Articles HTML
Low Power, Low Cost, Wireless ECG Holter Monitor Technical Articles HTML
Low Cost, Low Power, High Performance AED Technical Articles HTML
Programmable Medical Infusion Pumps Offer High Reliability and Performance Technical Articles HTML
Oscillometric Blood Pressure Measurement Technical Articles HTML
Impedance Measurement Blood Analysis Systems Technical Articles HTML
ICs for Low Power, Low Cost ECG Holter Monitors Support Standard Medical Wireless Bands Technical Articles HTML
Integrated Route Taken to Pulse Oximetry
by Aude Richard and Brian Moss, Analog Devices, Inc. (EE Times, 12/6/2004)
Technical Articles HTML
Precision Analog Microcontroller Simplifies Optical Transceiver Design  (pdf)
by Eamon Neary and Nobuhiro Matsuzoe, Analog Devices, Inc. (Information Quarterly, Volume 3, Number 2, 2004)
Technical Articles PDF
Analog Devices Technical Bookstore Recommended Reading HTML
Microcontroller Adds Precision Analog
(EDN, 3/29/2004)
Product Reviews HTML
"Arm"-ing Analog Microcontrollers
Analog Devices moves the 32-bit ARM7 core where 8-bit analog-enabled MCUs once tread. (ED Online, 3/29/2004)
Product Reviews HTML
2006 Microprocessor Directory
(EDN, August 2006)
Product Reviews HTML
Precision Analog Microcontrollers—ARM7® and 8051 Series  (pdf, 5834 kB) Overview PDF
Precision Analog Microcontrollers ARM7® and 8051 Series  (pdf)
ADI's two families of precision analog Flash microcontrollers address the growing need for integration, design ease, programmability, and precision analog performance demanded by industrial, instrumentation, communications, and automotive applications.
Overview PDF
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
Converters for Motor Control  (pdf, 929 kB)
Higher performance, greater accuracy and speed, and ultralow power consumption highlight Analog Devices’ portfolio of data converters for motor control. Each delivers optimum quality signals to/from the real world and processes the data with less development time, fewer parts, and lower costs.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Development Tools Software Configurable Products HTML
ADuC7019/ADuC702x Code Examples Code Examples HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADUC7025 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADUC7025BCPZ32 Status: Production 64 ld LFCSP (9x9mm, 4.70mm exposed pad) 64 Ind Tray, 260 $6.02 $5.30 Y  Material Info Notify Me Purchase Sample
ADUC7025BCPZ32-RL Status: Production 64 ld LFCSP (9x9mm, 4.70mm exposed pad) 64 Ind Reel, 2500 - $5.30 Y  Material Info Notify Me Purchase
ADUC7025BCPZ62 Status: Production 64 ld LFCSP (9x9mm, 4.70mm exposed pad) 64 Ind Tray, 260 $6.88 $6.05 Y  Material Info Notify Me Purchase Sample
ADUC7025BCPZ62-RL Status: Production 64 ld LFCSP (9x9mm, 4.70mm exposed pad) 64 Ind Reel, 2500 - $6.05 Y  Material Info Notify Me Purchase
ADUC7025BSTZ62 Status: Production 64 ld LQFP (10x10mm) 64 Ind Tray, 160 $6.88 $6.05 Y  Material Info PCN Purchase Sample
ADUC7025BSTZ62-RL Status: Production 64 ld LQFP (10x10mm) 64 Ind Reel, 1500 - $6.05 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADuC7024/25 QuickStart Development System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUC7024QSZ Status: Production Quickstart development system $59.00 Yes -
EVAL-ADUC-CABLE1Z Status: Production UART Serial downloader cable $15.18 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close