EZ-ICE® Serial Emulator for ADSP-218x Processor Family

Product Details

The EZ-ICE® serial emulator system provides state-of-the-art emulation for the ADSP-218x family of processors by providing a controlled environment for observing, debugging, and testing activities in a target system. The EZ-ICE connects directly to the target processor through the emulation interface port. Its ease of use, full speed emulation and shielded board will ensure your design process runs smooth.

The debugger available for ADSP-218x EZ-ICE is Analog Devices' VisualDSP++ development environment. All software is sold separately.

Part Number
ADDS-218X-ICE-2.5V

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

218X-ICE

218x_ez-ice_emulator
 

Features

  • Supports ADI's ADSP-218x family of processors
  • High speed RS-232 serial port
  • Shielded enclosure with reset switch accessibility
  • I/O voltage setting confirmation LEDs
  • Support for 2.5, 3.3, and 5.0 volt DSPs
  • CE certified

System Requirements

  • Windows® 9x/NT 4.0 Windows 2000, ME and XP
  • Intel Pentium® processor 166 MGHz or faster
  • 32 MB RAM and 200 MB available hard disk space
  • One RS-232 compatible serial port
  • VisualDSP++ 3.5

Software and Tools

  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

SampleBuy

Price, packaging, availability

EZ-ICE® Serial Emulator for ADSP-218x Processor Family
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-218X-ICE-2.5V Status: Production Evaluation Board $2,000.00 Yes -
VDSP-21XX-PCFLOAT Status: Production Evaluation Board $4,300.00 Yes -
VDSP-21XX-PCFLT-5 Status: Production Evaluation Board $14,200.00 Yes -
VDSP-21XX-PC-FULL Status: Production Evaluation Board $3,550.00 Yes -
VDSP-21XX-PC-TEST Status: Production Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close