| Title | Content Type | File Type |
|---|---|---|
| AD8677: 130 μV Maximum Offset Voltage Op Amp in TSOT Data Sheet (Rev A, 06/2011) (pdf, 284 kB) | Data Sheets | |
| iPolar™ - revolutionary new high-voltage analog manufacturing process technology breathes new life into industrial bipolar devices | Technical Articles | HTML |
|
Analog Devices rolls out iPolar signal-conditioning amplifiers
(EDN, 5/17/2005) |
Product Reviews | HTML |
|
ICs Tackle Industrial Apps With Advanced Trench Technology
(Electronic Design, 6/9/2005) |
Product Reviews | HTML |
| iPolar 36 V Precision Process Technology for Industrial and Instrumentation Applications | Overview | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| What do I do with the "null pins" on the amplifier if I don't plan to use them? | FAQs/RAQs | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD8677 SPICE Macro Model | SPICE Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.