Add to Signal Chain Designer

AD708:  Ultralow Offset Voltage Dual Op Amp

Product Details

The AD708 is a very high precision, dual monolithic operational amplifier. Each amplifier individually offers excellent dc precision with the best available max offset voltage and offset voltage drift of any dual bipolar op amp. In addition, the matching specifications are the best available in any dual op amp.

The AD708 sets a new standards for dual precision op amps by providing 5 V/µV min open loop gain and guaranteed max input voltage noise of 350 nV p-p (0.1 Hz to 10 Hz). All dc specifications show excellent stability over temperature, with offset voltage drift typically 0.1 µV/°C and input bias current drift of 25 pA/°C max. Both CMRR (130 dB min) and PSRR (120 dB min) are an order of magnitude improved over any available single monolithic op amp except the AD707.

The AD708 is available in four performance grades. The AD708J is rated over the commercial temperature range of 0°C to +70°C and is available in a plastic mini-DIP package. The AD708A and AD708B are rated over the industrial temperature range of -40°C to +85°C and are available in a cerdip and TO-99 package. The AD708S is rated over the military temperature range of -55°C to +125°C and is available in cerdip and TO-99 packages. Military versions are available processed to MIL-STD- 883B, Rev. C.

FEATURES and BENEFITS

  • Very high dc precision
    30 μV maximum offset voltage
    0.3 μV/°C maximum offset voltage drift
    0.35 μV p-p maximum voltage noise (0.1 Hz to 10 Hz
    5 million V/V minimum open-loop gain
    130 dB minimum CMRR
    120 dB minimum PSRR
  • Matching characteristics
    30 μV maximum offset voltage match
    0.3 μV/°C maximum offset voltage drift match
    130 dB minimum CMRR match
  • Available in 8-lead narrow body, PDIP, and hermetic CERDIP and CERDIP/883B packages

Functional Block Diagram Diagram for AD708

Documentation

Title Content Type File Type
AD708: Ultralow Offset Voltage Dual Op Amp Data Sheet (Rev C, 02/2006) (pdf, 345 kB) Data Sheets PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD708 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD708AQ Status: Production 8 ld CerDIP 8 Ind Tube, 48 $5.48 $5.20 N  Material Info PCN Purchase
AD708BQ Status: Production 8 ld CerDIP 8 Ind Tube, 48 $9.25 $8.80 N  Material Info PCN Purchase
AD708JNZ Status: Production 8 ld PDIP 8 Comm. Tube, 50 $3.49 $3.15 Y  Material Info PCN Purchase
AD708SQ/883B Status: Production 8 ld CerDIP 8 Mil Tube, 48 $43.21 $41.06 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close