Add to Signal Chain Designer

ADA4096-4:  30 V, Micropower, Overvoltage Protection, RRIO Quad Op Amp

Product Details

Product Status:Recommended for New Designs

The ADA4096-2 dual and ADA4096-4 quad operational amplifiers feature micropower operation and rail-to-rail input and output ranges. The extremely low power requirements and guaranteed operation from 3 V to 30 V make these amplifiers perfectly suited to monitor battery usage and to control battery charging. Their dynamic performance, including 27 nV/√Hz voltage noise density, recommends them for battery-powered audio applications. Capacitive loads to 200 pF are handled without oscillation.

The ADA4096-2 and ADA4096-4 has overvoltage protection inputs and diodes that allow the voltage input to extend 32 V above and below the supply rails, making this device ideal for robust industrial applications.

The ADA4096-2 and ADA4096-4 features a unique input stage that allows the input voltage to exceed either supply safely without any phase reversal or latch-up; this is called overvoltage protection, or OVP.

The dual ADA4096-2 is available in 8-lead LFCSP (2 mm × 2 mm) and 8-lead MSOP packages. The ADA4096-4 is available in 16-lead LFCSP (3 mm × 3 mm) and 14 lead TSSOP packages.

The ADA409x family is specified over the extended industrial temperature range (−40°C to +125°C) and is part of the growing selection of 30 V, low power op amps from Analog Devices, Inc.

APPLICATIONS

  • Battery monitoring
  • Sensor conditioners
  • Portable power supply control
  • Portable instrumentation

FEATURES and BENEFITS

  • Input overvoltage protection,
    32 V above and below the supply rails
  • No phase reversal for input voltage up to ±32 V beyond the power supply
  • Rail-to-rail input and output swing
  • Unity-gain bandwidth
    800 kHz typical @
    VSY = ±15 V
    550 kHz typical @
    VSY = ±5 V
    465 kHz typical @
    VSY = ±1.5 V
  • Low power: 60 μA per
    amplifier typical
  • Single-supply operation:
    3 V to 30 V
  • Low offset voltage:
    300 μV maximum
  • Large signal voltage gain:
    120 dB typical
  • Unity-gain stable

Pin Configuration Diagram for ADA4096-4

Video: ADA4096 Input OverVoltage Protection Amplifier

EDN Hot 100 products of 2011 - ADA4096

EDN Hot 100 Products of 2011EDN Hot 100 products of 2011 - ADA4096
These Dual and Quad Op Amps can eliminate or minimize the need for external overvoltage protection design and components.

Design Tools,Models,Drivers & Software

Title Content Type File Type
OpAmp Error Budget Calculator
An online tool to illustrate range, gain and accuracy issues in simple opamp buffers.
Amplifier Error Budget Analysis HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
Analog Bridge Wizard
The Analog Bridge Wizard recommends amplifiers and ADC's for your bridge application. Find out which op-amp or in-amp is best for your design, and view the error budget analysis for that solution.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

SampleSample & Buy

Price, packaging, availability

ADA4096-4 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4096-4ACPZ-R7 Status: Production 16 ld LFCSP (3x3mm, 1.50mm exposed pad) 16 Ind Reel, 1500 - $2.70 Y  Material Info PCN Purchase Sample
ADA4096-4ACPZ-RL Status: Production 16 ld LFCSP (3x3mm, 1.50mm exposed pad) 16 Ind Reel, 5000 - $2.70 Y  Material Info PCN Purchase
ADA4096-4ARUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $3.31 $2.70 Y  Material Info Notify Me Purchase Sample
ADA4096-4ARUZ-R7 Status: Production 14 ld TSSOP 14 Ind Reel, 1000 - $2.70 Y  Material Info Notify Me Purchase
ADA4096-4ARUZ-RL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $2.70 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-4 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-4RUZ Status: Production QUAD 14-Lead TSSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production QUAD R-14 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close