Add to Signal Chain Designer

AD8646:  24 MHz Rail-to-Rail Dual Op Amp

Product Details

Product Status:Recommended for New Designs

The AD8646 and the AD8647 are the dual, and the AD8648 is the quad, rail-to-rail, input and output, single-supply amplifiers featuring low offset voltage, wide signal bandwidth, low input voltage, and low current noise. The AD8647 also has a low power shutdown function.

The combination of 24 MHz bandwidth, low offset, low noise, and very low input bias current makes these amplifiers useful in a wide variety of applications. Filters, integrators, photodiode amplifiers, and high impedance sensors all benefit from the combination of performance features. AC applications benefit from the wide bandwidth and low distortion. The AD8646/AD8647/AD8648 offer high output drive capability, which is excellent for audio line drivers and other low impedance applications. The AD8646 and AD8648 are available for automotive applications. See Ordering Guide.

Applications include portable and low powered instrumentation, audio amplification for portable devices, portable phone headsets, barcode scanners, and multipole filters. The ability to swing rail to rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in single-supply systems.

Applications

  • Battery-powered instruments
  • Multipole filters
  • ADC front ends
  • Sensors
  • Barcode scanners
  • ASIC input or output amplifiers
  • Audio amplifiers
  • Photodiode amplifiers
  • Datapath/mux/switch control

FEATURES and BENEFITS

  • Offset voltage: 2.5 mV maximum
  • Single-supply operation: 2.7 V to 5.5 V
  • Low noise: 8 nV/√Hz
  • Wide bandwidth: 24 MHz
  • Slew rate: 11 V/μs
  • Short-circuit output current: 120 mA
  • Qualified for automotive applications
  • No phase reversal
  • Low input bias current: 1 pA
  • Low supply current per amplifier: 2 mA maximum
  • Unity gain stable

Pin Configuration Diagram for AD8646

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8646 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8646 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8646ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $0.74 $0.61 Y  Material Info PCN Purchase Sample
AD8646ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 $0.74 $0.61 Y  Material Info PCN Purchase
AD8646ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.74 $0.61 Y  Material Info Notify Me Purchase Sample
AD8646ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.61 Y  Material Info Notify Me Purchase
AD8646ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.61 Y  Material Info Notify Me Purchase
AD8646WARMZ-R7 Status: Production 8 ld MSOP 8 Auto Reel, 1000 - $0.76 Y  Material Info PCN Purchase
AD8646WARMZ-RL Status: Last Time Buy 8 ld MSOP 8 Auto Reel, 3000 - $0.76 Y  Material Info PCN/PDN Purchase
AD8646WARZ-R7 Status: Production 8 ld SOIC 8 Auto Reel, 1000 - $0.76 Y  Material Info PCN Purchase
AD8646WARZ-RL Status: Last Time Buy 8 ld SOIC 8 Auto Reel, 2500 - $0.76 Y  Material Info PCN/PDN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-2 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-2CPZ Status: Production Dual CP-8 lead LFCSP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close