Add to Signal Chain Designer

AD8647:  24 MHz Rail-to-Rail Dual Amplifier with low power Shutdown function

Product Details

Product Status:Recommended for New Designs

The AD8646 and the AD8647 are the dual, and the AD8648 is the quad, rail-to-rail, input and output, single-supply amplifiers featuring low offset voltage, wide signal bandwidth, low input voltage, and low current noise. The AD8647 also has a low power shutdown function.

The combination of 24 MHz bandwidth, low offset, low noise, and very low input bias current makes these amplifiers useful in a wide variety of applications. Filters, integrators, photodiode amplifiers, and high impedance sensors all benefit from the combination of performance features. AC applications benefit from the wide bandwidth and low distortion. TheAD8646/ AD8647/AD8648 offer high output drive capability, which is excellent for audio line drivers and other low impedance applications. The AD8646 and AD8648 are available for automotive applications. See Ordering Guide.

Applications include portable and low powered instrumentation, audio amplification for portable devices, portable phone headsets, barcode scanners, and multipole filters. The ability to swing rail to rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in single-supply systems.

Applications
  • Battery-powered instruments
  • Multipole filters
  • ADC front ends
  • Sensors
  • Barcode scanners
  • ASIC input or output amplifiers
  • Audio amplifiers
  • Photodiode amplifiers
  • Datapath/mux/switch control

FEATURES and BENEFITS

  • Offset voltage: 2.5 mV maximum
  • Single-supply operation: 2.7 V to 5.5 V
  • Low noise: 8 nV/√Hz
  • Wide bandwidth: 24 MHz
  • Slew rate: 11 V/μs
  • Short-circuit output current: 120 mA
  • Qualified for automotive applications
  • No phase reversal
  • Low input bias current: 1 pA
  • Low supply current per amplifier:
    2 mA maximum
  • Unity gain stable

Pin Configuration Diagram for AD8647

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8647 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8647ARMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $0.86 $0.71 Y  Material Info PCN Purchase Sample
AD8647ARMZ-REEL Status: Production 10 ld MSOP 10 Ind Reel, 3000 - $0.71 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close