Add to Signal Chain Designer

ADP2164:  6.5V, 4 A, High Efficiency, Step-Down, DC-to-DC Regulator

Product Details

Product Status:Recommended for New Designs

The ADP2164 is a 4 A, synchronous, step-down dc-to-dc regulator in a compact 4 mm × 4 mm LFCSP package. The regulator uses a current mode, constant frequency pulse-width modulation (PWM) control scheme for excellent stability and transient response.

The input voltage range of the ADP2164 is 2.7 V to 6.5 V. The output voltage of the ADP2164 is adjustable from 0.6 V to the input voltage (VIN). The ADP2164 is also available in six preset output voltage options: 3.3 V, 2.5 V, 1.8 V, 1.5 V, 1.2 V, and 1.0 V.

The ADP2164 integrates a pair of low on-resistance P-channel and N-channel internal MOSFETs to maximize efficiency and minimize external component count. The 100% duty cycle operation allows low dropout voltage at 4 A output current.

The high, 1.2 MHz PWM switching frequency allows the use of small external components, and the SYNC input enables multiple ICs to synchronize out of phase to reduce ripple and eliminate beat frequencies.

Other key features of the ADP2164 include undervoltage lockout (UVLO), integrated soft start to limit inrush current at startup, overvoltage protection (OVP), overcurrent protection (OCP), and thermal shutdown.

APPLICATIONS

  • Point of load conversion
  • Communications and networking equipment
  • Industrial and instrumentation
  • Consumer electronics

FEATURES and BENEFITS

  • 4 A continuous output current
  • 43 mΩ and 29 mΩ integrated FET
  • ±1.5% output accuracy
  • Input voltage range from
    2.7 V to 6.5 V
  • Output voltage from 0.6 V to VIN
  • Switching frequency
    - Fixed frequency:
    600 kHz or 1.2 MHz
    - Adjustable frequency:
    500 kHz to 1.4 MHz
  • Synchronizable between
    500 kHz and 1.4 MHz
  • Selectable synchronize phase shift: 0° or 180°
  • Current mode architecture
  • Precision enable input
  • Power good output
  • See data sheet for additional features

Typical Application Circuit Diagram for ADP2164

Documentation

Title Content Type File Type
ADP2164: 6.5 V, 4 A, High Efficiency, Step-Down DC-to-DC Regulator Data Sheet (Rev A, 06/2012) (PDF, 997 kB) Data Sheets PDF
Introduction to ADIsimPower
ADIsimPower is a smart selector and a collection of downloadable tools that produce complete and optimized power designs. Schematic, bill of materials, and performance data are customized to your specific needs in minutes.
Videos HTML
UG-329: Evaluation Board for the ADP2164 Step-Down Regulator  (PDF, 440 kB) User Guides PDF
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADP21xx Buck Regulator Design Tool  (zip, 0)
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
ADIsim Design/Simulation Tools ZIP
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™.
ADIsim Design/Simulation Tools HTML
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
ADIsim Design/Simulation Tools HTML
Launch of ADIsimPower Voltage Regulator Selection Vin (min) V Vout V   Find Solutions
Vin (max) V Iout A

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADP2164 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP2164ACPZ-1.0-R7 Status: Production 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Reel, 1500 - $1.66 Y  Material Info PCN Purchase Sample
ADP2164ACPZ-1.2-R7 Status: Production 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Reel, 1500 - $1.66 Y  Material Info PCN Purchase Sample
ADP2164ACPZ-1.5-R7 Status: Production 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Reel, 1500 - $1.66 Y  Material Info PCN Purchase Sample
ADP2164ACPZ-1.8-R7 Status: Production 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Reel, 1500 - $1.66 Y  Material Info PCN Purchase Sample
ADP2164ACPZ-2.5-R7 Status: Production 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Reel, 1500 - $1.66 Y  Material Info PCN Purchase Sample
ADP2164ACPZ-3.3-R7 Status: Production 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Reel, 1500 - $1.66 Y  Material Info PCN Purchase Sample
ADP2164ACPZ-R7 Status: Production 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Reel, 1500 - $1.66 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADP2164 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP2164-EVALZ Status: Production Evaluation Board $60.00 Yes -

沪ICP备09046653号
content here.
content here.

Review this Product

Close