content here.
content here.

Switching Controllers

Analog Devices offers a range of synchronous and asynchronous switching controllers to provide efficient voltage rails down to voltages as low as 0.6 V and up to 50 A. Switching controllers offer flexibility to set output current level and limits ranging from zero to > 5 A for asynchronous designs and > 20 A channel for synchronous designs. Controller based switching regulators provide highest efficiency and performance that can be tailored to the application's requirements. Available features include single and dual channels, enable, softstart, UVLO, current limit, margining, tracking, frequency synchronization, 3 V to 24 V input voltage range, power good flag, and output accuracy to 0.5% accuracy 25°C.

RESOURCES & RELATED INFORMATION

Up
Up
Up
Up

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

Switching Controllers (Ext Switches)
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters















Part#
Results: 12
Product DescriptionVin RangePwr Stage VinVout Adj OptionsMulti-OutputShutdown CurrentSupply Current Iout (max)Switching FrequencySynchronousStep DownStep UpPkgPrice* (1000 pcs.)
Sort   
sortDescending sortAscending
 
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
 
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
 
sortDescending sortAscending
              
ADP1621Constant-Frequency, Current-Mode, Step-Up DC/DC Controller2.9V-5.5VAs Low As 1VLossless ISens@<30V Vout; Resistor ISens@>30VNo10µA3mA-100kHz - 1.5MHzNoNoYesMSOP-10 $1.32
ADP182120 A Step-Down DC-DC Controller3.7V-5.5V1V-24V0.6V to 85% PwrStgVinNo10µA2mA20A300 kHz -600 kHz, Sync up to 1 MHzYesYesNoQSOP-16 $1.41
ADP182220 A, PWM, Step-Down DC-DC Controller with Margining &Tracking3.7V-5.5V1V-24V0.6V to 85% PwrStgVinNo10µA2mA20A300 kHz-600 kHz; Sync up to 1 MHzYesYesNoLFCSP-24 $1.46
ADP1823Dual, Interleaved Synchronous PWM Buck DC-DC Controller w/ Tracking3.7V-20V1V-24V0.6V to 85% PwrStgVinYes20µA3mA20A300 kHz-600 kHz, Sync up to 1 MHzYesYesNoLFCSP-32 $2.19
ADP1828Synchronous Buck PWM, Step-Down, DC-to-DC Controller3.0V-18V1V-24V0.6V to 85% PwrStgVinNo15µA3mA-300 kHz to 600 kHzYesYesNoQSOP-20 $1.52
ADP1829Dual, Interleaved, Step-Down DC-to-DC Controller w/ Tracking3V-20V1V-24V0.6V to 85% PwrStgVinYes20µA3mA20A300 kHz-600 kHz, Sync up to 1 MHzYesYesNoLFCSP-32 $2.13
ADP18645A, Constant Frequency, Current-Mode Step-Down DC/DC Controller in TSOT3.15V-14V3.15V-14V0.8V to VinNo15µA350µA5A580 kHzNoYesNoTSOT-6 $1.06
ADP1870Synchronous Current-Mode Buck Controller with Constant On-Time 2.9V-20Vn/a0.6V MinNo215µA1.1mA25A300KHz, 600KHz, 1.0MHzYesYesNoLFCSP-10; MSOP-10**
ADP1871Synchronous Current-Mode Buck Controller with Constant On-Time & Power Saving Mode 2.9V-20Vn/a0.6V MinNo215µA1.1mA25A300KHz, 600KHz, 1.0MHzYesYesNoLFCSP-10; MSOP-10**
ADP1872Synchronous Current-Mode Buck Controller with Constant On-Time, forced PWM 2.7V-5.5V2.9V-20V0.6V to 85% PwrStgVinNo215µA70mA25A300kHz; 600kHz; 1.2MHzNoYesNoMSOP-10 $1.03
ADP1873Synchronous Current-Mode Buck Controller with Constant On-Time, power saving mode2.7V-5.5V2.9V-20V0.6V to 85% PwrStgVinNo215µA70mA25A300kHz; 600kHz; 1.2MHzNoYesNoMSOP-10 $1.03
ADP1877Dual Output Synchronous Buck PWM Controller2.75V-14.5V2.75V-14.5V0.6V to 90% VinYes200µA5mA30A200 kHz to 1.5 MHz YesYesNoLFCSP-32 $1.69
Please scroll down to see more data.
back to top