Technical Documentation

TECHNICAL DOCUMENTATION — ADP1864 : Constant Frequency Current-Mode Step-Down DC-to-DC Controller in TSOT

 
To filter this listing by product category or application, or both, visit the Technical Documentation Page.
Circuit Note (1)
Technical Articles (1)
Data Sheets (1)
Glossary (1)
Overview (1)
Power Reference Designs (2)
  • ADP1829 & ADP1864 Reference Design  (pdf, 142 kB)
    Three Output Voltages: 1.24 V, 3.3 V, 5 V; Output Current: 2 A to 4 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1864 & ADP1611 Reference Design  (pdf, 123 kB)
    Input Voltage 5V ± 5%; Generates two voltages: An adjustable negative voltage that tracks an adjustable positive voltage; Output Voltage: -7V to -12V and +7 to +12V; Single resistor value change for each supply will adjust the output voltages; Both Voltages capable of providing 150mA of output current
Press Releases (1)
Send Feedback X
content here.
content here.

Send Feedback

Close