Analog Devices designs power management products to complement signal chains where signal integrity requires an efficient power design. ADI offers reference circuits and the ADIsimPOWER tool to make selecting and designing power circuits easier. Our growing portfolio of linear and switching regulators, controllers, supervisory, sequencing and hot swap products continue ADI’s 45-year tradition of reliability, innovation, performance, and value in signal processing ICs.
Stand-alone Excel-based design tools from ADIsimPower. These tools provide schematics, bill of materials, and other simulation data.
Software is what makes digital power management both highly programmable and easy to configure. Use this to obtain the Graphical User Interface and interface connectors.
Do you want supervisors with those ICs? Find the supervisor with the features and functionality for your application.
μPMU (micro power management units) are multi-output regulators that let you generate multiple voltage rails in a small package and at low costs for the total functionality.
Use the above link to obtain the software and interface connectors for controlling and monitoring hot-swap products.
Use the above link to obtain the software and interface connectors for controlling and monitoring sequencing products.
Let these signal chains for power management give you ideas on additional power supply components that will make your power supply design more robust and efficient.
RedyKit™ simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product options.
Webcast: Powering FPGAs - Learn the Basics Learn about the special power requirements for FPGAs and the appropriate power products used to ensure trouble free operation.
The ADP2164 is a 4 A, synchronous, step-down dc-to-dc regulator in a compact 4 mm × 4 mm LFCSP package. The regulator uses a
current mode, constant frequency pulse-width modulation (PWM) control scheme for excellent stability and transient response.
The input voltage range of the ADP2164 is 2.7 V to 6.5 V. The
output voltage of the ADP2164 is adjustable from 0.6 V to the
input voltage
More
The ADP1053, based on a voltage mode PWM architecture, is
a flexible, application dedicated digital controller designed for
isolated and nonisolated dc-to-dc power supply applications.
The ADP1053 enables highly efficient power supply design and
facilitates the introduction of intelligent power management
techniques to improve energy efficiency at a system level.
The ADP5041 combines one high performance buck regulator and two low dropout regulators (LDO) in a small 20-lead LFCSP to meet demanding performance and board space requirements.
The high switching frequency of the buck regulator enables use of tiny multilayer external components and minimizes board space.
When the MODE pin is set to logic high, the buck regulator operates in
More
The ADP5040 combines one high performance buck regulator and two low dropout regulators (LDO) in a small 20-lead LFCSP to meet demanding performance and board space requirements.
The high switching frequency of the buck regulator enables the use of tiny multilayer external components and minimizes board space.
When the MODE pin is set to logic high, the buck regulator operates in
More