Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.


Software and Tools

  • ADM1175-78 & ADM1191-92 Evaluation Software
    This version of software supports Windows XP, Windows Vista, and Windows 7 and is recommended for new installations. It requires the ADMxxxx Common Run-time to be installed in order to provide driver support for the all supported I2C interfaces. This includes the USB-SDP-CABLEZ, USB-SMBUS-CABLEZ and USB-5PSMBUS-CABLEZ interfaces.
  • ADMxxxx Common Run-Time
    This run-time installer is shared between the SuperSequencer, ADM1175-92 and ADM1293/4 and the Hot Swap and Power Monitor tools. Contains driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors.

Adapters and Interposers

The USB-SDP-CABLEZ USB-to-Serial-I/O interface is required to connect an evaluation board to a PC to allow control and monitoring by the evaluation software. When multiple evalution kits are linked, only one serial I/O interface connector is required.

The USB-SDP-CABLEZ provides a serial interface between a PC and an evaluation board. The USB-SDP-CABLEZ is based on a USB to Serial Engine that establishes connectivity to the PC through a USB 2.0 high speed port. The USB-SDP-CABLEZ has configurable I2C, SPI and GPIO communication lines that are controlled by the evaluation software for specific devices.

The USB-SDP-CABLEZ has a 10-way connector, which exposes the serial interface peripherals to various evaluation boards. An adapter board is included with the USB-SDP-CABLEZ kit that converts the 10-way connector to a 3-way I2C only connection. The adapter is provided to allow connection to some older eval kits that have not yet been updated to include the new 10-way connector.

SampleBuy

Price, packaging, availability

ADM1178 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADM1178EBZ Status: Production Evaluation Board $151.80 Yes -
USB-SDP-CABLEZ Status: Production USB to Serial I/O Interface. Required. Only one neeed for multiple eval kits. $89.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close