content here.
content here.

ADP171:  300 mA, Low Quiescent Current, CMOS Linear Regulator

The ADP170/ADP171 are low voltage input, low quiescent current, low-dropout (LDO) linear regulators that operate from 1.6 V to 3.6 V and provide up to 300 mA of output current. The low 55 mV dropout voltage at 300 mA load improves efficiency and allows operation over a wide input voltage range. ...More

ADP171:  300 mA, Low Quiescent Current, CMOS Linear Regulator

Product Description

The ADP170/ADP171 are low voltage input, low quiescent current, low-dropout (LDO) linear regulators that operate from 1.6 V to 3.6 V and provide up to 300 mA of output current. The low 55 mV dropout voltage at 300 mA load improves efficiency and allows operation over a wide input voltage range. The low 23 μA of quiescent current at no load makes the ADP170/ADP171 ideal for battery-operated portable equipment.

The ADP170 is capable of 31 fixed-output voltage options, ranging from 0.8 V to 3.0 V. ADP171 is an adjustable version, which allows output voltages that range from 0.8 V to 3.0 V via an external divider. The ADP170/ADP171 are optimized for stable operation with small 1 μF ceramic output capacitors. Ideal for powering digital processors, the ADP170/ADP171 exhibit good transient performance and occupy minimal board space. Compared with commodity types of LDOs, the ADP170/ADP171 provide 20 dB to 40 dB better power supply rejection ratio (PSRR) at 100 kHz, making the ADP170/ADP171 an ideal power source for analog-to-digital converter (ADC) mixed-signal processor systems and allowing use of smaller size bypass capacitors. In addition, low output noise performance without the need for an additional bypass capacitor further reduces printed circuit board (PCB) component count.

Short-circuit protection and thermal overload protection circuits prevent damage in adverse conditions. The ADP170/ADP171 are available in tiny 5-lead TSOT for the smallest footprint solution to meet a variety of portable power applications.


Applications
  • Mobile phones
  • Digital camera and audio devices
  • Portable and battery-powered equipment
  • DSP/FPGA/microprocessor supplies
  • Post dc-dc regulation
  • Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • Maximum output current: 300 mA
    • Input voltage range: 1.6 V to 3.6 V
    • Low quiescent current
      IGND = 23 μA with 0 mA load
      IGND = 170 μA with 300 mA load
    • Low shutdown current: <1 μA
    • Low dropout voltage: 66 mV at 300 mA load
    • Output voltage accuracy: ±1%
    • Up to 31 fixed-output voltage options available from 0.8 V to 3.0 V
    • Adjustable-output voltage options
      0.8 V to 3.0 V (ADP171)
    • Accuracy over line, load, and temperature: ±3%
    • Stable with small 1 μF ceramic output capacitor
    • PSRR performance of 70 dB at 10 kHz and 73 dB at 1 kHz
    • See data sheet for additional features
    • Vout Preset: n/a
    • Vout Adj Range: 0.8V to 3.0V
    • Vin Range (Vmin to Vmax): 1.6 to 3.6
    • Iout (max): 300mA
    • Supply Current : 260µA
    • Vdropout @ Rated Iout: 66mV
    • Vout Total Acc: 2% @ 1 mA - Iout max
    • Package: TSOT-5
    • # of Outputs: 1
    • Shutdown: Yes
    • Operating Temp Range: -40 to +125

    Typical Application Circuits for ADP171

    Part# Vout Preset Vout Adj Range Iout (max) Vin Range (Vmin to Vmax) Supply Current Vdropout @ Rated Iout Vout Setpoint Acc Vout Total Acc Shutdown Product Description Pos Supply Operating Temp Range Price* (1000-4999)
    ADP120 16 Presets From 1.2-3.3V n/a 100mA 2.3 to 5.5 35µA 60mV to 80mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 100 mA, Low Quiescent Current, CMOS Linear Regulator +2.3 to +5.5 -40 to +125 $0.26
    ADP121 16 Presets From 1.2-3.3V n/a 150mA 2.5 to 5.5 40µA 90mV to 120mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT +2.3 to +5.5 -40 to +125 $0.27
    ADP130 31 Presets From 0.8-3.0V n/a 350mA 1.2 to 3.6 220µA 70mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator +1.2 to +3.6 -40 to +125 $0.33
    ADP170 31 Presets From 0.8-3.0V n/a 300mA 1.6 to 3.6 260µA 66mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 300 mA, Low Quiescent Current, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $0.33
    ADP1707 16 Presets From 0.75-3.3V, With Tracking n/a 1A 2.5 to 5.5 1.55mA 345mV to 365mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.12
    ADP1708 n/a 0.8V to 5.0V 1A 2.5 to 5.5 1.55mA 345mV to 365mV n/a 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.09
    ADP171 n/a 0.8V to 3.0V 300mA 1.6 to 3.6 260µA 66mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 300 mA, Low Quiescent Current, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $0.33
    ADP1740 7 Presets--0.75 to 2.5V n/a 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $1.20
    ADP1741 n/a 0.75V to 3.0V 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output +1.6 to +3.6 -40 to +125 $1.20
    ADP1752 7 Presets--0.75 to 2.5V n/a 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
    ADP1753 n/a 0.75V to 3.0V 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin, Adjustable-Vout LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
    ADP1754 7 Presets--0.75 to 2.5V n/a 1.2A 1.6 to 3.6 1.4mA 200mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 1.2A, Low-Vin, Low Dropout Linear Regulator +1.6 to +3.6 -40 to +125 $0.95
    ADP1755 n/a 0.75V to 3.0V 1.2A 1.6 to 3.6 1.4mA 200mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 1.2A, Low-Vin, Adjustable-Vout Low Dropout Linear Regulator +1.6 to +3.6 -40 to +125 $0.95
    ADP220 Dual Presets--0.8 to 3.3V n/a 200mA 2.5 to 5.5 220µA 150mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes Dual, 200 mA, Low Noise, High PSRR, Low-dropout Linear Voltage Regulator +2.5 to +5.5 -40 to +125 $0.58
    ADP221 Dual Presets--0.8 to 3.3V n/a 200mA 2.5 to 5.5 220µA 150mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes Dual, 200 mA, Low Noise, High PSRR, Low-dropout Linear Voltage Regulator w/active pull-down +2.5 to +5.5 -40 to +125 $0.58
    ADP1710 16 Presets From 0.75-3.3V 0.8V to 5.0V 150mA 2.5 to 5.5 1.3mA 150mV to 180mV 1% @ Iout = 1mA 2% @ 0.1 mA - Iout max Yes 150 mA, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $0.41
    ADP1711 16 Presets From 0.75-3.3V n/a 150mA 2.5 to 5.5 1.3mA 150mV to 180mV 1% @ Iout = 1mA 2% @ 0.1 mA - Iout max Yes 150 mA, Low Dropout, CMOS, Linear Regulator +2.5 to +5.5 -40 to +125 $0.45
    ADP1712 16 Presets From 0.75-3.3V 0.8V to 5.0V 300mA 2.5 to 5.5 420µA 200mV to 400mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes 300 mA, Low Dropout, CMOS, Linear Regulator w/ fixed or adj output voltage +2.5 to +5.5 -40 to +125 $0.47
    ADP1713 16 Presets From 0.75-3.3V n/a 300mA 2.5 to 5.5 420µA 170mV to 200mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes 300 mA, Low Dropout, CMOS, Low Noise Linear Regulator +2.5 to +5.5 -40 to +125 $0.49
    ADP1714 16 Presets From 0.75-3.3V n/a 300mA 2.5 to 5.5 420µA 170mV to 200mV 1% @ Iout = 10mA 2% @ 0.1 mA - Iout max Yes 300 mA, Low Dropout, CMOS Linear Regulator w/ External-Voltage Tracking Capability +2.5 to +5.5 -40 to +125 $0.51
    ADP1716 16 Presets From 0.75-3.3V n/a 500mA 2.5 to 5.5 650µA 50mV to 500mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 500mA Low-Dropout Linear Regulator with Tracking +2.5 to +5.5 -40 to +125 $0.97
    ADP1715 16 Presets From 0.75-3.3V 0.8V to 5.0V 500mA 2.5 to 5.5 650µA 50mV to 500mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 500 mA Low-Dropout CMOS Linear Regulator with Soft Start +2.5 to +5.5 -40 to +125 $0.83
    ADP3367 1 Preset 5.0V 1.3V to 16V 300mA 2.5 to 16.5 14mA 300mV to 500mV n/a 2% @ 0.1 mA - Iout max Yes Fixed +5V or Adj 1.3V-16V, Low-Dropout Linear Voltage Regulator +2.5 to +16.5 -40 to +85 $1.81
    ADP3334 n/a 1.4V to 10V 500mA 2.6 to 11 10mA 200mV to 400mV n/a 1.8% @ 0.1 mA - Iout max Yes Adjustable 1.5V-10V Output, High Accuracy, Low Iq, 500 mA anyCAP­® Low Dropout Regulator +2.6 to +11 -40 to +85 $0.87
    ADP3331 n/a 1.5V to 11.75V 200mA 2.6 to 12 4mA 140mV to 230mV - 1.4% @ 0.1 mA - Iout max Yes Adjustable 1.5V-10V Output, Ultralow Iq, 200 mA, anyCAP® Low Dropout Regulator in SOT-23 +2.6 to +12 -40 to +85 $0.62
    ADP3333 8 Presets From 1.5-5V n/a 300mA 2.6 to 12 5.5mA 140mV to 230mV n/a 1.8% @ 0.1 mA - Iout max Yes High Accuracy Ultralow Iq, 300 mA, anyCAP® Low Dropout Regulator +2.6 to +12 -25 to +85 $0.83
    ADP3335 10 Presets From 1.8-5V n/a 500mA 2.6 to 12 10mA 200mV to 400mV n/a 1.8% @ 0.1 mA - Iout max Yes High Accuracy, Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout Regulator +2.6 to +12 -40 to +85 $0.91
    ADP3336 n/a 1.5V to 10V 500mA 2.6 to 12 10mA 200mV to 400mV n/a 1.8% @ 0.1 mA - Iout max Yes Small, Adjustable 1.5V-10V Output, 500 mA anyCAP® Low Dropout Regulator +2.6 to +12 -40 to +85 $0.92
    ADP3338 7 Presets From 1.5-5V n/a 1A 2.7 to 8 30mA 190mV to 400mV n/a 1.4% @ 0.1 mA - Iout max No High Accuracy, Ultralow Quiescent Current, 1A, anyCAP™ Low Dropout Regulator +2.7 to +8 -40 to +85 $1.10
    ADP3339 7 Presets From 1.5-5V n/a 1.5A 2.8 to 6 40mA 230mV to 480mV n/a 1.5% @ 0.1 mA - Iout max No High-Accuracy, Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator +2.8 to +6 -40 to +85 $1.18
    ADP3309 7 Presets From 2.7-3.6V n/a 100mA 2.8 to 12 2mA 120mV to 240mV - 2.2% @ 0.1 mA - Iout max Yes anyCAP®, 100 mA, Low Dropout Linear Regulator +2.8 to +12 -20 to +85 $0.54
    ADP3330 7 Presets from 2.5-5V n/a 200mA 2.9 to 12 4mA 140mV to 230mV n/a 1.4% @ 0.1 mA - Iout max Yes High Accuracy, Ultralow I(Q), 200 mA, anyCAP® Low Dropout Regulator in SOT23 +2.9 to +12 -40 to +85 $0.62
    ADP3301 5 Presets From 2.7-5V n/a 100mA 3 to12 0.3mA 100mV to 200mV - 1.4% @ 0.1 mA - Iout max Yes High Accuracy, anyCAP®, 100 mA, Low Dropout Linear Regulator +3 to +12 -20 to +85 $1.06
    ADP3303 5 Presets From 2.7-5V n/a 200mA 3.2 to 12 0.4mA 180mV to 400mV - 1.4% @ 0.1 mA - Iout max Yes High Accuracy, anyCAP®, 200 mA, Low Dropout Linear Regulator +3.2 to +12 -20 to +85 $1.11
    ADP667 1 Preset 5.0V 1.3V to 16V 250mA 3.5 to 16.5 20mA 150mVto 250mV n/a 4% Yes Fixed +5V or Adj 1.3V-16V Output, Low-Dropout Linear Voltage Regulator +3.5 to +16.5 -40 to +85 $1.76
    ADP1720 2 Presets 3.3V and 5.0V 1.225V to 5.0V 50mA 4.0 to 28 2.115mA 55mV to 480mV 0.5% @ Iout =0.1 mA 2% @ 0.1 mA - Iout max Yes 50 mA, High-Voltage, Micro-power LDO Linear Regulator in MSOP +4 to +28 -40 to +125 $0.50
    ADP1706 16 Presets From 0.75-3.3V, Soft Start n/a 1A 2.5 to 5.5 1.55mA 345mV to 365mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +5.5 to +2.5 -40 to +125 $1.09

    Sorted by VIn Range (ascending)


    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.