The ADIS16003/PCBZ is a "breakout board," which provides (1) ADIS16003CCCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16003CCCZ is a digital accelerometer, which provides a serial peripheral interface (SPI) for all digital communications. It comes in a 12-pin LGA package. The interface PCB provides access to the ADIS16003CCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques
Buy© 1995 - Analog Devices, Inc. All Rights Reserved