Add to Signal Chain Designer

PM139S:  Aerospace Quad Low-Power Voltage Comparator

Product Details

The PM139 has four independent voltage comparators, each with precision DC specifications. Low offset voltage, bias current, power consumption and output saturation voltage are offered in a design that features single power supply operation. The input voltage range includes ground for convenient single supply operation. The 2mA power supply current, independent of supply voltage - coupled with the single supply operation, makes this comparator ideal for low power applications. Open collector outputs allow maximum applications flexibility.

FEATURES and BENEFITS

  • Single or Dual Supply Operation
  • Input Voltage Range Includes Ground
  • Low Power Consumption
  • Low Input Bias Current
  • Low Input Offset Current
  • Low Offset Voltage
  • Low Output Saturation Voltage
  • Logic Outputs Compatible with TTL, DTL, ECL, MOS, and CMOS

PM139S Functional Block Diagram

PM139S Functional Block Diagram
PM139S Functional Block Diagram

Contact Aerospace Marketing

Please contact Aerospace Marketing for availability: Aero@analog.com

Documentation

Title Content Type File Type
PM139S: Military Data Sheets (Rev J, 05/2011) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
PM139S: Low Dose Rate Generic Report  (pdf, 651 kB) Generic Radiation Reports PDF
PM139S Generic Radiation Report  (pdf, 83 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

PM139S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-8773901V2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 - - N  Material Info PCN Contact ADI
5962-8773901VDA Status: Production CER. FLATPACK WITH LEADS 14 Mil Tray, 19 - - N  Material Info PCN Contact ADI
5962L8773903VDA Status: Production CER. FLATPACK WITH LEADS 14 Mil Tray, 19 - - N  Material Info PCN Contact ADI
5962R8773901V2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 - - N  Material Info PCN Contact ADI
5962R8773901VCA Status: Production CERDIP GLASS SEAL 14 Mil Tube, 25 - - N  Material Info PCN Contact ADI
5962R8773901VDA Status: Production CERPAK(HERM CER SRF MOUNT) 14 Mil Tray, 19 - - N  Material Info PCN Contact ADI
PM1390000C Status: Production CHIPS OR DIE 0 Mil Tray, 210 - - Y  Material Info Notify Me Contact ADI
PM139R000C Status: Production CHIPS OR DIE 0 Mil Tray, 210 - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close