Add to Signal Chain Designer

PM108S:  Aerospace Low Input Current Operational Amplifier

Product Details

The PM108 series of precision operational amplifiers feature very low input offset and bias currents. Although directly interchangeable with industry-standard types, ADI's advanced processing provides the PM108 series with a significant improvement in input noise voltage. Low supply current drain over a wide power-supply range makes the PM108 attractive in battery operated applications. The low bias current provides excellent performance with piezoelectric and capacitive transducers and in such high-impedance circuits as long-period intergrators and sample-and-holds.

FEATURES and BENEFITS

  • Low Offset Current: 200pA Max
  • Low Bias Current: 2nA Max
  • Low Power Consumption
  • Wide Supply Range: ±3V to ±20V
  • High Power-Supply Rejection Ratio
  • Low Offset Voltage Drift: 5µV/°C Max
  • High Common-Mode Input Range
  • High Common-Mode Rejection Ratio: 96dB Min

PM108S Pin Configuration Diagram

PM108S Pin Configuration Diagram
PM108S Pin Configuration Diagram

Contact Aerospace Marketing

Please contact Aerospace Marketing for availability: Aero@analog.com

Documentation

Title Content Type File Type
PM108S Military Data Sheets (Rev E, 06/2011) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
PM108S Generic Radiation Report  (pdf, 43 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

PM108S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962R9863701VGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 18 - - N  Material Info PCN Contact ADI
5962R9863701VHA Status: Production CER. FLATPACK WITH LEADS 10 Mil Tray, 1 - - N  Material Info PCN Contact ADI
5962R9863701VPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 - - N  Material Info PCN Contact ADI
JM38510/10104SGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 18 - - N  Material Info PCN Contact ADI
PM1080000C Status: Production CHIPS OR DIE 0 Mil Tray, 100 - - Y  Material Info Notify Me Contact ADI
PM108R000C Status: Production CHIPS OR DIE 0 Mil Tray, 100 - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close