Add to Signal Chain Designer

OP484S:  Aerospace Precision, Rail-to-Rail Input & Output Operational Amplifier

Product Details

The OP484 is a quad single-supply, 4 MHz bandwidth amplifier featuring rail-to-rail inputs and outputs. It will operate from +3 to +36 (or ±1.5 to ±18) volts and will function with a single supply as low as +1.5 volts.

This amplifier is superb for single supply applications requiring both AC and precision DC performance. The combination of bandwidth, low noise and precision makes the OP484 useful in a wide variety of applications, including filters and instrumentation.

Other applications for this amplifier includes portable telecom equipment, power supply control and protection, and as amplifiers or buffers for transducers with wide output ranges. Sensors requiring a rail-to-rail input amplifier include Hall effect, piezo electric, and resistive transducers.

The ability to swing rail-to-rail at both the input and output enables designers to build multistage filters in single-supply systems and to maintain high signal-to-noise ratios.

FEATURES and BENEFITS

  • Single-Supply Operation
  • Wide Bandwidth: 4 MHz
  • Low Offset Voltage
  • Unity-Gain Stable
  • High Slew Rate: 4.0 V/µs typical
  • Low Noise

OP484S Functional Block Diagram

OP484S Functional Block Diagram
OP484S Functional Block Diagram

Contact Aerospace Marketing

Please contact Aerospace Marketing for availability: Aero@analog.com

Documentation

Title Content Type File Type
OP484S: Military Data Sheet (Rev F, 01/2012) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
OP484S Generic Radiation Report  (pdf, 56 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP484S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-0051701VCA Status: Production CERDIP GLASS SEAL 14 Mil Tube, 25 - - N  Material Info PCN Contact ADI
5962-0051701VDA Status: Production CERPAK(HERM CER SRF MOUNT) 14 Mil Tube, 19 - - N  Material Info PCN Contact ADI
5962R0051701VCA Status: Production CERDIP GLASS SEAL 14 Mil Tube, 25 - - N  Material Info PCN Contact ADI
5962R0051701VDA Status: Production CERPAK(HERM CER SRF MOUNT) 14 Mil Tube, 19 - - N  Material Info PCN Contact ADI
OP484-000C Status: Production CHIPS OR DIE 0 Mil Tray, 130 - - N  Material Info Notify Me Contact ADI
OP484R000C Status: Production CHIPS OR DIE 0 Mil Tray, 130 - - N  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close