Add to Signal Chain Designer

OP200:  Low Offset, Low Power Dual Op Amp

Product Details

Newer Alternatives: New designs consider AD8622 with much lower power and RRO.

The OP200 is the first monolithic dual operational amplifier to offer OP77 type precision performance. Available in the industry standard 8-lead pinout, the OP200 combines precision performance with the space and cost savings offered by a dual amplifier.

The OP200 features an extremely low input offset voltage of less than 75 μV with a drift below 0.5 μV/°C, guaranteed over the full military temperature range. Open-loop gain of the OP200 exceeds 5,000,000 into a 10 kΩ load; input bias current is under 2 nA; CMRR is over 120 dB; and PSRR is below 1.8 μV/V. On-chip Zener zap trimming is used to achieve the extremely low input offset voltage of the OP200 and eliminates the need for offset pulling.

Power consumption of the OP200 is low, with each amplifier drawing less than 725 μA of supply current. The total current drawn by the dual OP200 is less than one-half that of a single OP07, yet the OP200 offers significant improvements over this industry-standard op amp. The voltage noise density of the OP200, 11 nV/√Hz at 1 kHz, is half that of most competitive devices.

The OP200 is pin compatible with the OP221, LM158, MC1458/MC1558, and LT1013.

The OP200 is an ideal choice for applications requiring multiple precision op amps and where low power consumption is critical. For a quad precision op amp, see the OP400.

FEATURES and BENEFITS

  • Low input offset voltage: 75 μV maximum
  • Low offset voltage drift, over −55°C < TA < +125°C
    0.5 μV/°C maximum
  • Low supply current (per amplifier): 725 μA maximum
  • High open-loop gain: 5000 V/mV minimum
  • Low input bias current: 2 nA maximum
  • Low noise voltage density: 11 nV/√Hz at 1 kHz
  • Stable with large capacitive loads: 10 nF typical

OP200 Pin Configration Diagram

Documentation

Title Content Type File Type
OP200: Dual Low Offset, Low Power Operational Amplifier Data Sheet  (Rev E, 09/2012) (pdf, 402 kB) Data Sheets PDF
OP200: Military Data Sheet  (Rev D, 05/2003) (pdf) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Analog Dialogue HTML
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP200 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-8859301M2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $76.61 $72.80 N  Material Info PCN Purchase
5962-8859301MPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 $22.03 $20.94 N  Material Info PCN Purchase
OP200AZ Status: Production 8 ld CerDIP 8 Mil Tube, 48 $14.89 $14.14 N  Material Info PCN Purchase
OP200EZ Status: Production 8 ld CerDIP 8 Ind Tube, 48 $8.98 $8.54 N  Material Info PCN Purchase
OP200GPZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $3.49 $3.15 Y  Material Info PCN Purchase
OP200GS Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $3.94 $3.56 N  Material Info PCN Purchase
OP200GSZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $3.49 $3.15 Y  Material Info PCN Purchase
OP200GSZ-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $3.15 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close