Add to Signal Chain Designer

OP11:  Quad Matched 741-Type Operational Amplifiers

Product Details

The OP11 provides four matched 741-type operational amplifiers in a single 14-lead PDIP. The OP11 is pin compatible with the LM148, LM348, RM4156, RM4158, and HA4741 amplifiers. The amplifier is matched for common-mode rejection ratio and offset voltage, which is very important in designing instrumentation amplifiers. In addition, the amplifier is designed to have equal positive-going and negative-going slew rates, which is an important consideration for good audio system performance.

The OP11 is ideal for use in designs requiring minimum space and cost while maintaining performance.

Data Sheet, Rev. B, 6/07

FEATURES and BENEFITS

  • Guaranteed VOS: 500 μV maximum
  • Guaranteed matched CMRR: 94 dB minimum
  • Guaranteed matched VOS: 750 μV maximum
  • LM148/LM348 direct replacement
  • Low noise
  • Silicon-nitride passivation
  • Internal frequency compensation
  • Low crossover distortion
  • Continuous short-circuit protection
  • Low input bias current

Pin Configuration Diagram for OP11

Documentation

Title Content Type File Type
OP11: Quad Matched 741-Type Operational Amplifiers Data Sheet  (Rev B, 06/2007) (pdf, 253 kB) Data Sheets PDF
OP11: Military Data Sheet  (Rev C, 04/2001) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP11 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-89801012A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $74.32 $70.61 N  Material Info PCN Purchase
5962-8980101CA Status: Production CERDIP GLASS SEAL 14 Mil Tube, 25 $43.04 $40.89 N  Material Info PCN Purchase
OP11EPZ Status: Production 14 ld PDIP 14 Comm. Tube, 25 $7.38 $6.65 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close