Add to Signal Chain Designer

AD8346S:  AEROSPACE 2.5 GHZ DIRECT CONVERSION QUADRATURE MODULATOR

Product Details

The AD8346S is a silicon I / Q quadrature modulator, designed to be used from 800MHz to 2.5GHz. The part is optimized for lower power applications, yet provides a very low noise floor and high output power for the given supply current.

The AD8346S requires only –10dBm LO drive level and provides a fully specified 50 ohm buffered output.

The part provides excellent amplitude and phase balance and sideband suppression specifications to enable higher order / capacity QAM modulated radios.

Additionally the AD8346S has been tested and provides –72dBc ACPR when used in a direct up-conversion CDMA IS95 modulator.

The AD8346S is supplied in 16-lead Thin Shrunk Small Outline (TSSOP) package, and fully specified over –40 to 85 degC temperature range.

FEATURES and BENEFITS

  • Output Frequency range 800 MHz to 2.5 GHz
  • I/Q Base-band Frequency range dc – 70 MHz
  • Output Power –3 dBm P1 dB
  • Noise Floor –147 dBm/Hz
  • Quadrature Phase Accuracy 1 deg rms
  • Amplitude Balance 0.2 dB
  • Low Power with Power Down Function
  • Single 2.7 V – 5.5 V Supply

Functional Block Diagram for AD8346S

Documentation

Title Content Type File Type
AD8346S: SMD Data Sheet (Rev B, 10/2011) (pdf) Data Sheets PDF
RAQs index Rarely Asked Questions HTML
AD8346S Low Dose Rate Generic Report  (pdf, 1095 kB) Generic Radiation Reports PDF
AD8346S: Single Event Effects Generic Report  (pdf, 664 kB) Generic Radiation Reports PDF
AD8346S Generic Radiation Report  (pdf, 567 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8346S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962L0922702VXA Status: Production CER. FLATPACK WITH LEADS 16 Mil Tube - - N  Material Info Notify Me Contact ADI
5962R0922701VXA Status: Production CER. FLATPACK WITH LEADS 16 Mil Tube - - N  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close