AD8138S

PRODUCTION

Aerospace 320 MHz Low Distortion Differential Amplifier

Viewing:

Overview

  • Easy to use, single-ended-to-differential conversion
  • Adjustable output common-mode voltage
  • Externally adjustable gain
  • Low harmonic distortion
    -94 dBc SFDR @ 5 MHz
    -85 dBc SFDR @ 20 MHz
  • -3 dB bandwidth of 320 MHz, G = +1
  • Fast settling to 0.01% of 16 ns
  • Slew rate 1150 V/µs typical
  • Fast overdrive recovery
  • Low input voltage noise
  • 1 mV typical offset voltage
  • Wide supply range +3 V to ±5 V
  • Low power
AD8138S
Aerospace 320 MHz Low Distortion Differential Amplifier
AD8138S_F-10-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed