Add to Signal Chain Designer

AD811:  High Performance Video Op Amp

Product Details

The AD811 is a wideband current-feedback operational amplifier, optimized for broadcast quality video systems. The -3 dB bandwidth of 120 MHz at a gain of +2 and differential gain and phase of 0.01% and 0.01° (RL = 150 W) make the AD811 an excellent choice for all video systems. The AD811 is designed to meet a stringent 0.1 dB gain flatness specification to a bandwidth of 35 MHz (G = +2) in addition to the low differential gain and phase errors. This performance is achieved whether driving one or two back terminated 75 W cables, with a low power supply current of 16.5 mA. Furthermore, the AD811 is specified over a power supply range of ±4.5 V to ±18 V.

The AD811 is also excellent for pulsed applications where transient response is crititcal. It can achieve a maximum slew rate of greater than 2500 V/µs with a settling time of less than 25 ns to 0.1% on a 2 volt step and 65 ns to 0.01% on a 10 volt step.

The AD811 is ideal as an ADC or DAC buffer in data acquisition systems due to its low distortion up to 10 MHz and its wide unity gain bandwidth. Because the AD811 is a current feedback amplifier, this bandwidth can be maintained over a wide range of gains. The AD811 also offers low voltage and current noise of 1.9nV/√Hz and 20 pA/√Hz, respectively, and excellent dc accuracy for wide dynamic range applications.

FEATURES and BENEFITS

  • High Speed
    140 MHz Bandwidth (3 dB, G = +1)
    120 MHz Bandwidth (3 dB, G = +2)
    35 MHz Bandwidth (0.1 dB, G = + 2)
    2500 V/µs Slew Rate
    25 ns Settling Time to 0.1% (For a 2 V Step)
    65 ns Settling Time to 0.01% (For a 10 V Step)
  • Excellent DC Precision
    3 mV max Input Offset Voltage
  • Low Distortion: THD = -74 dB @ 10 MHz
  • Excellent Video Performance (RL = 150 O)
    0.10% Differential Gain, 0.01° Differential Phase
    Voltage Noise of 1.9 nVvHz
  • Flexible Operation
    Specified for ±5 V and ±15 V Operation
    ±2.3 V Output Swing into a 75 O Load
    (VS = ±5 V)

Pin Configuration for AD811

Documentation

Title Content Type File Type
AD811: Military Data Sheet  (Rev A, 01/2002) (pdf) Data Sheets PDF
AD811: High Performance Video Op Amp Data Sheet  (Rev E, 07/2004) (pdf, 552 kB) Data Sheets PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Application Notes PDF
AN-216: Video VCAs and Keyers Using the AD834 and AD811  (pdf, 367 kB) Application Notes PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Tutorials PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-101: Evaluation Board User Guide  (pdf, 189 kB) User Guides PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Avoiding Op-Amp Instability Problems In Single-Supply Applications
(Analog Dialogue, Vol. 35, No. 2, March-May, 2001)
Analog Dialogue HTML
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD811 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD811 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9313101M2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $41.51 $37.52 N  Material Info PCN Purchase
5962-9313101MPA Status: Production 8 ld CerDIP 8 Mil Tube, 48 $20.75 $18.75 N  Material Info PCN Purchase
AD811ACHIPS Status: Production CHIPS OR DIE 0 Ind Tray, 100 - - Y  Material Info Notify Me Contact ADI
AD811AN Status: Production 8 ld PDIP 8 Ind Tube, 50 $4.48 $4.05 N  Material Info PCN Purchase
AD811ANZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $3.89 $3.50 Y  Material Info PCN Purchase Sample
AD811AR-16 Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $4.94 $4.46 N  Material Info PCN Purchase
AD811AR-16-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $4.46 N  Material Info PCN Purchase
AD811AR-16-REEL7 Status: Production 16 ld SOIC - Wide 16 Ind Reel, 250 - $4.46 N  Material Info PCN Purchase
AD811ARZ-16 Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $4.27 $3.87 Y  Material Info PCN Purchase Sample
AD811ARZ-16-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $3.87 Y  Material Info PCN Purchase
AD811ARZ-16-REEL7 Status: Production 16 ld SOIC - Wide 16 Ind Reel, 250 - $3.87 Y  Material Info PCN Purchase
AD811JR Status: Production 8 ld SOIC 8 Comm. Tube, 98 $4.48 $4.05 N  Material Info Notify Me Purchase
AD811JRZ Status: Production 8 ld SOIC 8 Comm. Tube, 98 $3.89 $3.50 Y  Material Info Notify Me Purchase Sample
AD811JRZ-REEL Status: Production 8 ld SOIC 8 Comm. Reel, 2500 - $3.50 Y  Material Info Notify Me Purchase
AD811JRZ-REEL7 Status: Production 8 ld SOIC 8 Comm. Reel, 1000 - $3.50 Y  Material Info Notify Me Purchase
AD811SCHIPS Status: Production CHIPS OR DIE 0 Mil Tray, 100 - - Y  Material Info Notify Me Contact ADI
AD811SE/883B Status: Production 20 ld LCC 20 Mil Tube, 54 $41.51 $37.52 N  Material Info PCN Purchase
AD811SQ/883B Status: Production 8 ld CerDIP 8 Mil Tube, 48 $20.75 $18.75 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD811 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD811JR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD811JRZ Status: Production 8-Lead SOIC $6.08 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close