AD8001S

PRODUCTION

Aerospace 800 MHz, 50mW Current Feedback Amplifier

Viewing:

Overview

  • Excellent Video Specifications
    (RL = 150Ω, G = +2)
    Gain Flatness 0.1 dB to 100 MHz
    0.01% Differential Gain Error
    0.025° Differential Phase Error
  • Low Power
    5.5 mA Max Power Supply Current (55 mW)
  • High Speed and Fast Settling
    880 MHz, -3 dB Bandwidth (G = +1)
    440 MHz, -3 dB Bandwidth (G = +2)
    1200 V/µs Slew Rate typical
    10 ns Settling Time to 0.1%
  • Low Distortion
    -65 dBc THD, fc = 5 MHz
    33 dBm Third Order Intercept, F1 = 10 MHz
    -66 dB SFDR, f = 5 MHz
  • gh Output Drive
    70 mA Output Current typical
    Drives Up to 4 Back-Terminated Loads
    (75Ω Each) While Maintaining
    Good Differential
    Gain/Phase Performance
    (0.05%/0.25°)
AD8001S
Aerospace 800 MHz, 50mW Current Feedback Amplifier
AD8001S Pin Configuration AD8001S Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed