Add to Signal Chain Designer

AD5360:  16-Channel, 16-Bit, Serial Input, Voltage-Output DAC

Product Details

The AD5360/AD5361 contain sixteen, 16-/14-bit DACs in a single 52-lead LQFP or 56-lead LFCSP package. They provide buffered voltage outputs with a span four times the reference voltage. The gain and offset of each DAC can be independently trimmed to remove errors. For even greater flexibility, the device is divided into two groups of eight DACs, and the output range of each group can be independently adjusted by an offset DAC.

The AD5360/AD5361 offer guaranteed operation over a wide supply range with VSS from −4.5 V to −16.5 V and VDD from +8 V to +16.5 V. The output amplifier headroom requirement is 1.4 V.

The AD5360/AD5361 have a high speed 4-wire serial interface, which is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards and can handle clock speeds of up to 50 MHz. All the outputs can be updated simultaneously by taking the LDAC input low. Each channel has a programmable gain register and an offset adjust register.

Each DAC output is amplified and buffered on-chip with respect to an external SIGGNDx input. The DAC outputs can also be switched to SIGGNDx via the CLR pin.

Applications

  • Instrumentation
  • Industrial control systems
  • Level setting in automatic test equipment (ATE)
  • Variable optical attenuators (VOA)
  • Optical line cards

FEATURES and BENEFITS

  • 16-channel DAC in 52-lead LQFP package
  • Guaranteed monotonic to 16/14 bits
  • Nominal output voltage range of −10 V to +10 V
  • Multiple output spans available
  • Temperature monitoring function
  • Channel monitoring multiplexer
  • Digital reset (RESET)
  • See Data Sheet for Additional Information

Functional Block Diagram for AD5360

OF NOTE ...

For an overview of the AD536x and AD537x products, view the AD536x, AD537x Family Selection Table.

Documentation

Title Content Type File Type
AD5360/AD5361: 16-Channel, 16-/14-Bit, Serial Input, Voltage-Output DAC Data Sheet (Rev A, 02/2008) (pdf, 814 kB) Data Sheets PDF
AN-0986: Adjusting the Output Range and Span of the AD5362  (pdf, 79 kB) Application Notes PDF
AN-1036: Clear to Any Voltage Using the AD5370  (pdf, 74 kB) Application Notes PDF
CN-0131: 16 Channels of Programmable Output Span Using the AD5360 16-Bit Voltage Output DAC  (pdf, 85 kB) Circuit Note PDF
CN-0123: Automated Calibration Technique That Reduces the AD5360 16-Channel, 16-Bit DAC Offset Voltage to Less Than 1 mV  (pdf, 132 kB) Circuit Note PDF
AD536x, AD537x Family Product Selection Guide Product Selection Guide HTML
D/A Converters Are Jammed With Functionality
(eeProductCenter, 11/1/2005)
Product Reviews HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Automatic Test Equipment Brochure  (pdf, 2037 kB) Overview PDF
Analog Devices extends its denseDAC™ family of data converters Overview HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
Extending the denseDAC™ Multichannel D/As  (pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD536x_7x Voltage Calculator
This design assistant will allow you to calculate the output voltage of the AD536x and AD537x series of DAC's, based on various configurations of the registers within.
Design Assistants HTML
AD5360 IIO Multi-Channel DAC Linux Driver (Wiki Site) Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD5360 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5360BCPZ Status: Production 56 ld LFCSP (8x8mm) 56 Ind Tray, 260 $35.60 $30.26 Y  Material Info Notify Me Purchase Sample
AD5360BCPZ-REEL7 Status: Production 56 ld LFCSP (8x8mm) 56 Ind Reel, 750 $35.60 $30.26 Y  Material Info Notify Me Purchase
AD5360BSTZ Status: Production 52 ld LQFP (10x10mm) 52 Ind Tray, 160 $35.60 $30.26 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5360 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5360EBZ Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close