content here.
content here.

ADIS16003:  Dual-Axis ±1.7 g Accelerometer with SPI Interface

The ADIS16003 is a low cost, low power, complete dual-axis accelerometer with an integrated serial peripheral interface (SPI). An integrated temperature sensor is also available on the SPI interface. The ADIS16003 measures acceleration with a full-scale range of ±1.7 g (minimum), and it can measure both dynamic acceleration (vibration) and static acceleration (gravity).

The ...More

ADIS16003:  Dual-Axis ±1.7 g Accelerometer with SPI Interface

Product Description

The ADIS16003 is a low cost, low power, complete dual-axis accelerometer with an integrated serial peripheral interface (SPI). An integrated temperature sensor is also available on the SPI interface. The ADIS16003 measures acceleration with a full-scale range of ±1.7 g (minimum), and it can measure both dynamic acceleration (vibration) and static acceleration (gravity).

The typical noise floor is 110 µg/√Hz, allowing signals below 1 mg (60 Hz bandwidth) to be resolved.

The bandwidth of the accelerometer is set with optional capaci-tors CX and CY at the XFILT and YFILT pins. Selection of the two analog input channels is controlled via the serial interface.

An externally driven self-test pin (ST) allows the user to verify the accelerometer functionality.

The ADIS16003 is available in a 7.2 mm × 7.2 mm × 3.7 mm, 12-terminal LGA package.

Applications
  • Industrial vibration/motion sensing
  • Platform stabilization
  • Dual-axis tilt sensing
  • Tracking, recording, and analysis devices
  • Alarms and security devices
    • Dual-axis accelerometer
    • SPI digital output interface
    • Internal temperature sensor
    • Highly integrated; minimal external components; bandwidth externally selectable
    • 1mg resolution at 60 Hz
    • Externally controlled electrostatic self-test
    • 3.0 V to 5.25 V single-supply operation
    • Low power: <2mA
    • 3500 g shock survival
    • 7.2 mm × 7.2 mm × 3.6 mm package
    • Output Type: SPI
    • Typical Bandwidth (kHz): 2.25kHz
    • Sensing Axes: X, Y
    • Voltage Supply (V): 3 to 5.25
    • Range: +/- 1.7g
    • Sensitivity: 1.22 mg/LSB
    • Sensitivity Accuracy (%): ±7n/a
    • Temp Range (°C): -40 to 125°C
    • Package: 7mm x 7mm LGA
    • Temp Sensor: Yes
    • Supply Current : 1.4mA
    • Type: ADIS Accelerometer

    Functional Block Diagram for ADIS16003

    OF NOTE ...

    Part# Product Description Output Type Typical Bandwidth (kHz) Sensing Axes Voltage Supply (V) Range Sensitivity Sensitivity Accuracy (%) Temp Range (°C) Supply Current Temp Sensor Package Price* (1000-4999)
    ADIS16003 Dual Axis ±1.7g Accelerometer with SPI Interface SPI 2.25 X, Y 3 to 5.25 +/- 1.7g 1.22 mg/LSB ±7 -40 to 125°C 1.4mA Yes 7mm x 7mm LGA $17.96
    ADIS16006 Dual Axis ±5g Accelerometer with SPI Interface SPI 2.25 X, Y 3 to 5.25 +/- 5g 3.91 mg/LSB ±6 -40 to 125°C 1.4mA Yes 7mm x 7mm LGA $17.96
    ADIS16201 Programmable Dual Axis Accelerometer/Inclinometer SPI 2.25 X, Y 3 to 3.6 +/- 1.7g 0.10 °/LSB ±1 -40 to 125 11mA Yes 9 mm x 9mm LGA $24.04
    ADIS16203 Programmable Single Axis 360° Inclinometer SPI 2.25 Z 3 to 3.6 +/- 180° 0.025 °/LSB - -40 to 125 11mA Yes 9 mm x 9mm LGA $24.04
    ADIS16209 High Accuracy (0.1°), Dual-Axis Digital Accelerometer/Inclinometer SPI 0.05 X, Y 3 to 3.6 +/- 90° or +/- 180° 0.025 °/LSB ±0.4 -40 to 125°C 14mA Yes 9 mm x 9mm LGA $34.81
    ADIS16240 Programmable Hi-G Digital Accelerometer, Impact Sensor SPI 1.6 X, Y, Z 2.4 to 3.6 +/- 18g 51.4 mg/LSB - -40 to 105°C - - - $26.58

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.