content here.
content here.

ADIS16300:  Four Degrees of Freedom Inertial Sensor

The ADIS16300 iSensor® is a complete inertial system that includes a yaw rate gyroscope and tri-axis accelerometer. Each sensor in the ADIS16300 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyro bias). As a ...More

ADIS16300:  Four Degrees of Freedom Inertial Sensor

Product Description

The ADIS16300 iSensor® is a complete inertial system that includes a yaw rate gyroscope and tri-axis accelerometer. Each sensor in the ADIS16300 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyro bias). As a result, each sensor has its own dynamic compensation for correction formulas that provide accurate sensor measurements over the specified power supply range of +4.75 V to +5.25 V. The ADIS16300 provides a simple, cost-effective method for integrating accurate, multi-axis, inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. An improved SPI interface and register structure provide faster data collection and configuration control. The ADIS16300, along with a flex interface, drops into current systems that use the ADIS1635x family, providing the opportunity to scale cost for systems that only require four degrees of freedom inertial sensing. This compact module is approximately 23 mm × 31 mm × 7.5 mm and provides a standard connector interface, which enables horizontal or vertical mounting.

  • 14-bit digital gyroscope with digital range scaling
    ±75°/sec, ±150°/sec, ±300°/sec settings
  • Tri-axis, 14-bit digital accelerometer
    ±3 g measurement range
  • 13-bit pitch and roll incline calculations
  • 330 Hz bandwidth
  • 150 ms start-up time
  • Factory-calibrated sensitivity, bias, and axial alignment
  • Digitally controlled bias calibration
  • Digitally controlled sample rate, up to 819.2 SPS
    External clock input enables sample rates up to 1200 SPS
  • Digitally controlled filtering
  • Programmable condition monitoring
  • Auxiliary digital input/output
  • See data sheet for additional features

ADIS16300 Functional Block Diagram

OF NOTE ...

For more information please contact ADIS.samples@analog.com

Part# Product Description Range Sensitivity Typical Bandwidth (kHz) Noise Density (°/s/rtHz) Voltage Supply (V) Supply Current Temp Range (°C) Package
ADIS16300 4 DoF Inertial Sensor +/- 75 to +/- 300 °/s 0.0125°/s/LSB (+/-75°/s) 0.33 0.038 4.75 to 5.25 46.2mA -40 to 85°C (31 x 23 x 7.5) mm Mod
ADIS16350 6 DoF Sensor (room temp CAL) +/- 75 to +/- 300 °/s 0.0183 °/s/LSB (+/-80°/s) 0.35 0.05 4.75 to 5.25 57mA -40 to 85°C 23 mm x 23 mm x 23 mm Mod
ADIS16354 6 DoF Sensor (-20 to 70C CAL) +/- 75 to +/- 300 °/s 0.0183 °/s/LSB (+/-80°/s) 0.35 0.05 4.75 to 5.25 57mA -40 to 85°C 23 mm x 23 mm x 23 mm Mod
ADIS16355 6 DoF Sensor (-40 to 85C CAL +/- 75 to +/- 300 °/s 0.0183 °/s/LSB (+/-80°/s) 0.35 0.05 4.75 to 5.25 57mA -40 to 85°C 23 mm x 23 mm x 23 mm Mod
ADIS16360 6 DoF Sensor (Room Temp CAL) +/- 75 to +/- 300 °/s 0.0125°/s/LSB (+/-75°/s) 0.33 0.05 4.75 to 5.25 49mA -40 to 105°C 23 mm x 23 mm x 23 mm Mod
ADIS16362 6 DoF Inertial Sensor (-20 to 70C CAL) +/- 75 to 300 °/s 0.0125°/s/LSB (+/-75°/s) 0.33 0.044 4.75 to 5.25 49mA -40 to 105°C 23 mm x 23 mm x 23 mm Mod
ADIS16364 6 DoF Sensor (-20 to 70C CAL) +/- 75 to 300 °/s 0.0125°/s/LSB (+/-75°/s) 0.33 0.05 4.75 to 5.25 49mA -40 to 105°C 23 mm x 23 mm x 23 mm Mod
ADIS16365 6 DoF Sensor (-40 to 85C CAL) +/- 75 to +/- 300 °/s 0.0125°/s/LSB (+/-75°/s) 0.33 0.05 4.75 to 5.25 49mA -40 to 105°C 23 mm x 23 mm x 23 mm Mod
ADIS16405 High Precision Tri-Axis Gyroscope, Accelerometer, Magnetometer (with Temp CAL) +/- 75 to +/- 300 °/s 0.0125°/s/LSB (+/-75°/s) 0.33 0.05 4.75 to 5.25 70mA -40 to 105°C 23 mm x 23 mm x 23 mm Mod

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.