content here.
content here.

ADIS16204:  Programmable High-g Digital Impact Sensor and Recorder

The ADIS16204 is a fully-contained programmable impact sensor in a single compact package enabled by the Analog Devices, Inc. iSensor™ integration. By enhancing the Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16204 provides tunable digital sensor data in a convenient format that can be accessed using a serial peripheral ...More

ADIS16204:  Programmable High-g Digital Impact Sensor and Recorder

Product Description

The ADIS16204 is a fully-contained programmable impact sensor in a single compact package enabled by the Analog Devices, Inc. iSensor™ integration. By enhancing the Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16204 provides tunable digital sensor data in a convenient format that can be accessed using a serial peripheral interface (SPI). The SPI provides access to measurements for dual-axis linear acceleration, a root sum square (RSS) of both axes, temperature, power supply, an auxiliary analog input, and an event capture buffer memory. Easy access to digital sensor data provides users with a system-ready device, reducing development time, cost, and program risk.

Unique characteristics of the end system are accommodated easily through several built-in features, such as a single command in-system bias null/offset calibration, along with convenient sample rate control.

The ADIS16204 offers the following embedded features, which eliminate the need for external circuitry and provide a simplified system interface:

  • Peak sample and hold
  • Programmable event recording (dual, 1K × 16 bit)
  • RSS output (total shock in the X-Y plane)
  • Configurable alarms
  • Auxiliary 12-bit ADC and DAC
  • Configurable digital I/O port
  • Digital self-test function
  • The ADIS16204 offers two power management features for managing system-level power dissipation: low power mode and a configurable shutdown feature.

    The ADIS16204 is available in a 9.2 mm × 9.2 mm × 3.9 mm laminate-based land grid array (LGA) package with a tem-perature range of −40°C to +105°C.


    Applications:
  • Crash or impact detection
  • Condition monitoring of valuable goods
  • Safety, shut-off sensing
  • Impact event recording
  • Security sensing, tamper detection
    • Dual-axis sensing, ±70g,±37g 14-bit resolution
    • Impact peak-level sample and hold
    • RSS output
    • Programmable event recorder
    • 400Hz double-pole Bessel sensor response
    • 12-bit digital temperature sensor output
    • Digitally controlled sensitivity and bias
    • Digitally controlled sample rate, up to 4096 SPS
    • Programmable condition monitoring alarms
    • Auxiliary digital I/O
    • Digitally activated self-test
    • Embedded temperature sensor
    • Programmable power management
    • Temp Sensor: Yes
    • Supply Current : 12mA
    • Type: High g iSensor Accel
    • Output Type: SPI
    • Typical Bandwidth (kHz): 0.4kHz
    • Sensing Axes: X, Y
    • Voltage Supply (V): 3 to 3.6
    • Range: +/- 70g X & +/- 37g Y
    • Sensitivity: 17.13 mg/LSB
    • Temp Range (°C): -40 to 105°C
    • Package: 9 mm x 9mm LGA

    Functional Block Diagram for ADIS16204

    Of Note ...

    An Overview of the iSensor™ family of products is available.

    NI LabVIEW Driver for ADIS16204
    NOTE: This link is for the ADIS16209, but is a great starting point for the ADIS16204.

    Part# # of Axes Range Sensitivity Sensitivity Accuracy (%) Typical Bandwidth (kHz) Noise Density (µg/rtHz) Voltage Supply (V) Supply Current Temp Range (°C) Package Price* (1000-4999)
    ADXL001 1 +/- 70g 16 mV/g (+/- 70g) - 22 4,000 3.135 to 6 5mA -40 to 125°C 5mm x 5mm Ceramic LCC $36.79
    ADXL278 2 +/- 70g 27mV/g ±5 0.4 1,800 4.75 to 5.25 2.2mA -40 to 105- 5mm x 5mm Ceramic LCC $7.95
    ADXL78 1 +/- 70g 27mV/g ±5 0.4 1,800 4.75 to 5.25 1.3mA -40 to 105- 5mm x 5mm Ceramic LCC $5.66

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.