content here.
content here.

ADIS16060:  Wide Bandwidth Yaw Rate Gyroscope with SPI

The ADIS16060 is a yaw rate gyroscope with an integrated serial peripheral interface (SPI). It features an externally selectable bandwidth response and scalable dynamic range.

The SPI port provides access to the rate sensor, an internal temperature sensor, and two external analog signals (using internal ADC). The digital data available at the SPI port is proportional to the angular rate ...More

ADIS16060:  Wide Bandwidth Yaw Rate Gyroscope with SPI

Product Description

The ADIS16060 is a yaw rate gyroscope with an integrated serial peripheral interface (SPI). It features an externally selectable bandwidth response and scalable dynamic range.

The SPI port provides access to the rate sensor, an internal temperature sensor, and two external analog signals (using internal ADC). The digital data available at the SPI port is proportional to the angular rate about the axis that is normal to the top surface of the package.

An additional output pin provides a precision voltage reference. A digital self-test function electromechanically excites the sensor to test the operation of the sensor and the signal-conditioning circuits.

The ADIS16060 is available in an 8.2 mm × 8.2 mm × 5.2 mm, 16-terminal, peripheral land grid array (LGA) package.

Applications:

  • Platform stabilization
  • Image stabilization
  • Guidance and control
  • Inertial measurement units
  • Robotics
  • Data Sheet, Rev. 0, 1/08

    • Complete angular rate digital gyroscope
      14-bit resolution
    • Scalable measurement range
      Initial range: ±80°/sec (typical)
      Increase range with external resistor
    • Z-axis (yaw rate) response
    • SPI digital output interface
    • High vibration rejection over wide frequency
    • 5 V single-supply operation
    • 8.2 mm × 8.2 mm × 5.2 mm package
    • 2000 g-powered shock survivability
    • 1 kHz bandwidth
      Selectable using external capacitor
    • Externally controlled self-test
    • Internal temperature sensor output
    • Dual auxiliary 14-bit ADC inputs
    • Absolute rate output for precision applications
    • RoHS compliant
    • −40°C to +105°C operation
    • Sensitivity: 0.0122 °/s/LSB
    • Product Description: Wide Bandwidth Digital Output Gyro
    • Temp Range (°C): -40 to 105°C
    • Package: 8mm x 8mm LGA
    • Supply Current : 6.5mA
    • Type: ADIS Gyro
    • Output Type: SPI
    • Typical Bandwidth (kHz): 1kHz
    • Voltage Supply (V): 4.75 to 5.25
    • Range: +/- 80 °/s
    • Noise Density (°/s/rtHz): 0.04

    Functional Block Diagram for ADIS16060

    OF NOTE ...

    Part# Product Description Range Sensitivity Typical Bandwidth (kHz) Noise Density (°/s/rtHz) Voltage Supply (V) Supply Current Temp Range (°C) Package Price* (1000-4999)
    ADIS16060 Wide Bandwidth Digital Output Gyro +/- 80 °/s 0.0122 °/s/LSB 1 0.04 4.75 to 5.25 6.5mA -40 to 105°C 8mm x 8mm LGA $35.37
    ADIS16080 Digital Output Gyro +/- 80 °/s 0.098 °/s/LSB 0.04 0.05 4.75 to 5.25 7mA -40 to 85 8mm x 8mm LGA $35.37
    ADIS16100 Digital Output Gyro +/-300 °/s 0.244 °/s/LSB 0.04 0.1 4.75 to 5.25 7mA -40 to 85 8mm x 8mm LGA $35.37
    ADIS16120 Low Noise Gyro +/ - 300 °/s 0.2 °/s/mV 0.32 0.015 4.75 to 5.25 95mA -40 to 85 36 mm x 42 mm Mod $636.55
    ADIS16130 Digital Output High Precision Gyro +/- 250 °/s 0.000042 °/s/LSB 0.3 0.0125 4.75 to 5.25 73mA -40 to 85°C 36 mm x 44 mm Mod $504.99
    ADIS16250 Programable Gyro +/- 80 to +/- 320 °/s 0.0183 °/s/LSB 0.05 0.05 4.75 to 5.25 44mA -40 to 85 11.1 mm x 11.1mm LGA $42.48
    ADIS16251 Programable Gyro +/- 20 to +/- 80 °/s 0.00458 °/s/LSB 0.05 0.05 4.75 to 5.25 44mA -40 to 85°C 11.1 mm x 11.1mm LGA $42.48
    ADIS16255 Programable Gyro w/ Temp Compensation +/- 80 to +/- 320 °/s 0.0183 °/s/LSB 0.05 0.05 4.75 to 5.25 44mA -40 to 85 11.1 mm x 11.1mm LGA $56.57
    ADIS16400 High Precision Tri-Axis Gyroscope, Accelerometer, Magnetometer +/- 75 to +/- 300 °/s 0.0125°/s/LSB (+/-75°/s) 0.33 0.05 4.75 to 5.25 70mA -40 to 105°C 23 mm x 23 mm x 23 mm Mod $320.00

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.