Real Time Eval System for Digital Output Sensor

Product Details

Use for real-time evaluation, parameter testing, and general familiarization with the ADXL362.

The EVAL-ADXL362Z-MLP is a complete system for real-time evaluation of the ADXL362 micropower, 3-axis, digital-ouptut MEMS accelerometer. This system is accompanied by a graphical user interface (GUI) that facilitates evaluation of parameters such as power consumption, temperature coefficient, noise, and more. The system consists of a motherboard and a satellite board. The sensor is housed in a socket on the satellite board, enabling evaluation of multiple parts using one evaluation system.

To order the complete system, order the EVAL-ADXL362Z-MLP. This kit includes a motherboard, satellite board, accelerometer, and cables. Additional satellite board kits can be ordered using the part number EVAL-ADXL362Z-S. Satellite kit orders include a satellite board and an accelerometer.

 

Real-Time Sensor Evaluation System

Documentation

Instructions for use and installation are provided here.

Real-Time Evaluation System

Software and Tools

Please visit the Wiki site for software to use with the evaluation system.

SampleBuy

Price, packaging, availability

Real Time Eval System for Digital Output Sensor
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL362Z-MLP Status: Production Real-time evaluation system: includes motherboard, satellite board, accelerometer, and all required cables $249.00 Yes -
EVAL-ADXL362Z-S Status: Production Satellite Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close