Overview
Product Details
Use for integration of the ADXL362 into an existing system.
The EVAL-ADXL362Z is a simple breakout board that enables easy connection of an ADXL362 micropower, 3-axis, digital-output MEMS accelerometer into an existing system. Due to its small size, the EVAL-ADXL362Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL362 in an existing system. Note that the ADXL362 must be communicated with digitally via SPI. No processor is included with the EVAL-ADXL362Z; firmware must be supplied externally by the user. Some sample firmware is available in the Software and Tools section below.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-351: Ultralow Power, ±2 g/±4 g/±8 g Digital Accelerometer Breakout Board9/27/2012PDF168 kB
-
ADXL362 Gerber Files6/1/2012ZIP91 kB
-
PDF Format6/1/2012PDF
-
CAM Format6/1/2012ZIP
-
ADXL362 Evaluation Board Schematic6/1/2012PDF29 kB