OBSOLETE PRODUCT — ADIS16204:  Programmable High- g Digital Impact Sensor and Recorder

The ADIS16204 is a fully-contained programmable impact sensor in a single compact package enabled by the Analog Devices, Inc. iSensor™ integration. By enhancing the Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16204 provides tunable digital sensor data in a convenient format that can be accessed using a serial peripheral interface (SPI). The SPI provides access to measurements for dual-axis linear acceleration, a root sum square (RSS) of both axes, temperature, power supply, an auxiliary analog input, and an event capture buffer memory. Easy access to digital sensor data provides users with a system-ready device, reducing development time, cost, and program risk.

Unique characteristics of the end system are accommodated easily through several built-in features, such as a single command in-system bias null/offset calibration, along with convenient sample rate control.

The ADIS16204 offers the following embedded features, which eliminate the need for external circuitry and provide a simplified system interface:

  • Peak sample-and-hold
  • Programmable event recording (dual, 1K × 16 bit)
  • RSS output (total shock in the XY plane)
  • Configurable alarms
  • Auxiliary 12-bit ADC and DAC
  • Configurable digital I/O port
  • Digital self-test function
  • The ADIS16204 offers two power management features for managing system-level power dissipation: low power mode and a configurable shutdown feature.

    The ADIS16204 is available in a 9.2 mm × 9.2 mm × 3.9 mm laminate-based land grid array (LGA) package with a tem- perature range of −40°C to +105°C.

Applications:
  • Crash or impact detection
  • Condition monitoring of valuable goods
  • Safety, shut-off sensing
  • Impact event recording
  • Security sensing, tamper detection

ADIS16204:  Programmable High- g Digital Impact Sensor and Recorder

Product Description

The ADIS16204 is a fully-contained programmable impact sensor in a single compact package enabled by the Analog Devices, Inc. iSensor™ integration. By enhancing the Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16204 provides tunable digital sensor data in a convenient format that can be accessed using a serial peripheral interface (SPI). The SPI provides access to measurements for dual-axis linear acceleration, a root sum square (RSS) of both axes, temperature, power supply, an auxiliary analog input, and an event capture buffer memory. Easy access to digital sensor data provides users with a system-ready device, reducing development time, cost, and program risk.

Unique characteristics of the end system are accommodated easily through several built-in features, such as a single command in-system bias null/offset calibration, along with convenient sample rate control.

The ADIS16204 offers the following embedded features, which eliminate the need for external circuitry and provide a simplified system interface:

  • Peak sample-and-hold
  • Programmable event recording (dual, 1K × 16 bit)
  • RSS output (total shock in the XY plane)
  • Configurable alarms
  • Auxiliary 12-bit ADC and DAC
  • Configurable digital I/O port
  • Digital self-test function
  • The ADIS16204 offers two power management features for managing system-level power dissipation: low power mode and a configurable shutdown feature.

    The ADIS16204 is available in a 9.2 mm × 9.2 mm × 3.9 mm laminate-based land grid array (LGA) package with a tem- perature range of −40°C to +105°C.

Applications:
  • Crash or impact detection
  • Condition monitoring of valuable goods
  • Safety, shut-off sensing
  • Impact event recording
  • Security sensing, tamper detection

DATA SHEET

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



Specifications

Noise Density (µg/rtHz) 1800
Isupply (max) 12mA
# of Axes 2
Range +/- 70g X & +/- 37g Y
Sensitivity 17.13 mg/LSB
Output Type SPI
-3dB Bandwidth 0.04kHz
沪ICP备09046653号
content here.
content here.

Review this Product

Close