ADIS16060/PCB Evaluation Board (Preliminary, Rev. PrA)
(pdf, 242 kB)
±50deg/sec 14-bit Digital Gyroscope with SPI Interface Evaluation Board. The ADIS16060/PCB offers a simple hook-up with existing processor platforms, using standard ribbon cable systems. 2mm mounting holes provide for physical attachment to the system’s body frame. The ADIS16060/PCB also plugs into the iSensor® PC evaluation systems: ADISEVAL, which is purchased separately, if necessary.
ADISEVAL iSensors® PC Evaluation System (Preliminary, Rev. PrC)
(pdf, 803 kB)
This system enables basic demonstration/evaluation of most digital-SPI iSensor® products, using a PC-parallel port. This system includes the ADISEVAL interface PCB, ribbon cables for mating to the 1.2”x1.3” ADIS16xxx/PCB evaluation boards, a 6’ printer cable, and the iSensor® CD. Each ADIS16XXX/PCB must be purchased separately.
Supporting Boards
MEMS Evaluation Boards
This page provides selection guidelines for the various evaluation tools available for Analog Devices Inertial MEMS products.