Use for real-time evaluation, parameter testing, and general familiarization with the ADXL362.
The EVAL-ADXL362Z-MLP is a complete system for real-time evaluation of the ADXL362 micropower, 3-axis, digital-ouptut MEMS accelerometer. This system is accompanied by a graphical user interface (GUI) that facilitates evaluation of parameters such as power consumption, temperature coefficient, noise, and more. The system consists of a motherboard and a satellite board. The sensor is housed in a socket on the satellite board, enabling evaluation of multiple parts using one evaluation system.
To order the complete system, order the EVAL-ADXL362Z-MLP. This kit includes a motherboard, satellite board, accelerometer, and cables. Additional satellite board kits can be ordered using the part number EVAL-ADXL362Z-S. Satellite kit orders include a satellite board and an accelerometer.
Instructions for use and installation are provided here.
Real-Time Evaluation System
Please visit the Wiki site for software to use with the evaluation system.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved