Add to Signal Chain Designer

ADXL213:  Low Cost ±1.2g Dual Axis Accelerometer

Product Details

The ADXL213 is a low cost, low power, complete dual axis accelerometer with signal conditioned, duty cycle modulated outputs, all on a single monolithic IC. The ADXL213 measures acceleration with a full-scale range of ±1.2 g (typical). The ADXL213 can measure both dynamic acceleration (e.g., vibration) and static acceleration (e.g., gravity).

The outputs are digital signals whose duty cycles (ratio of pulse width to period) are proportional to acceleration (30%/g). The duty cycle outputs can be directly measured by a microcontroller without an A/D converter or glue logic.

Innovative design techniques are used to ensure high zero g bias stability (typically better than 0.25 mg/°C), as well as tight sensitivity stability (typically better than 50 ppm/°C).

The typical noise floor is 160 μg/√Hz with overbar, allowing signals below 1 mg (0.06° of inclination) to be resolved in tilt sensing applications using narrow bandwidths (<60 Hz).

The user selects the bandwidth of the accelerometer using capacitors CX and CYM at the XFILT and YFILT pins. Bandwidths of 0.5 Hz to 250 Hz may be selected to suit the application.

The ADXL213 is available in a 5mm x 5mm x 2mm, 8-pad hermetic LCC package.

Applications
  • Automotive tilt alarm
  • Data projectors
  • Navigation
  • Platform stabilization/leveling
  • Alarms and motion detectors
  • High accuracy, 2-axis tilt sensing
  • FEATURES and BENEFITS

    • Dual axis accelerometer on a single IC chip
    • 5 mm × 5 mm × 2 mm LCC package
    • 1 mg resolution at 60 Hz
    • Low power: 700 µA at Vs = 5 V (typical)
    • High zero g bias stability
    • High sensitivity accuracy
    • Pulse width modulated digital outputs
    • X and Y axes aligned to within 0.1° (typical)
    • BW adjustment with a single capacitor
    • Single-supply operation
    • 3500 g shock survival

    Functional Block for ADXL213

    OF NOTE ...

    Documentation

    Title Content Type File Type
    ADXL213:  Low Cost ±1.2 g Dual Axis Accelerometer Data Sheet  (Rev A, 08/2010) (pdf, 359 kB) Data Sheets PDF
    AN-1057: Using an Accelerometer for Inclination Sensing  (pdf, 168 kB) Application Notes PDF
    AN-0989: Transitioning from ADXL202 to ADXL213 or ADXL203  (pdf, 76 kB) Application Notes PDF
    AN-688: Phase and Frequency Response of iMEMS® Accelerometers and Gyros  (pdf, 135 kB) Application Notes PDF
    AN-604: Using the ADXL202 Duty Cycle Output  (pdf, 529 kB) Application Notes PDF
    AN-603: A Compact Algorithm Using the ADXL213 Duty Cycle Output  (pdf, 176 kB) Application Notes PDF
    AN-600: Embedding Temperature Information in the ADXL202's PWM Outputs  (pdf, 81 kB) Application Notes PDF
    Transitioning from ADXL202 to ADXL213/ADXL203  (pdf, 62 kB) Recommended Reading PDF
    Accelerometers--Fantasy & Reality
    (Analog Dialogue, May 2009)
    Technical Articles HTML
    Accelerometer Specifications - Quick Definitions Technical Documentation HTML
    Basic MEMS Terminology  (pdf, 40 kB) Overview PDF
    RAQs index Rarely Asked Questions HTML
    What are the shock ratings or limits for the MEMS devices? FAQs/RAQs HTML
    What is an inertial sensor? FAQs/RAQs HTML
    What is an accelerometer and a gyroscope, and how do they differ? FAQs/RAQs HTML
    Where would you use an accelerometer? FAQs/RAQs HTML
    Where would you use a gyroscope? FAQs/RAQs HTML
    What are the major error sources for inertial sensors? FAQs/RAQs HTML
    What is the limit of resolution of an inertial sensor? FAQs/RAQs HTML
    I need finer resolution. What do I do? FAQs/RAQs HTML
    MEMS Accelerometer Applications, what's Fantasy and what's Reality? FAQs/RAQs HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADXL213 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADXL213AE Status: Production 8 ld LCC 8 Ind Tube, 95 $11.78 $10.33 E  Material Info PCN Purchase
    ADXL213AE-REEL Status: Production 8 ld LCC 8 Ind Reel, 3000 $10.70 $10.33 E  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADXL213 Breakout Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADXL213EB Status: Production Evaluation Board $30.31 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close