Add to Signal Chain Designer

ADIS16003:  Dual-Axis ±1.7 g Accelerometer with SPI Interface

Product Details

The ADIS16003 is a low cost, low power, complete dual-axis accelerometer with an integrated serial peripheral interface (SPI). An integrated temperature sensor is also available on the SPI interface. The ADIS16003 measures acceleration with a full-scale range of ±1.7 g (minimum), and it can measure both dynamic acceleration (vibration) and static acceleration (gravity).

The typical noise floor is 110 µg/√Hz, allowing signals below 1 mg (60 Hz bandwidth) to be resolved.

The bandwidth of the accelerometer is set with optional capaci-tors CX and CY at the XFILT and YFILT pins. Selection of the two analog input channels is controlled via the serial interface.

An externally driven self-test pin (ST) allows the user to verify the accelerometer functionality.

The ADIS16003 is available in a 7.2 mm × 7.2 mm × 3.7 mm, 12-terminal LGA package.

Applications
  • Industrial vibration/motion sensing
  • Platform stabilization
  • Dual-axis tilt sensing
  • Tracking, recording, and analysis devices
  • Alarms and security devices
  • FEATURES and BENEFITS

    • Dual-axis accelerometer
    • SPI digital output interface
    • Internal temperature sensor
    • Highly integrated; minimal external components; bandwidth externally selectable
    • 1mg resolution at 60 Hz
    • Externally controlled electrostatic self-test
    • 3.0 V to 5.25 V single-supply operation
    • Low power: <2mA
    • 3500 g shock survival
    • 7.2 mm × 7.2 mm × 3.6 mm package

    Functional Block Diagram for ADIS16003

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADIS16003 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADISUSB Evaluation System
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADISUSBZ Status: Production Evaluation Board $274.00 Yes -
    ADIS16003/PCB Breakout Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADIS16003/PCBZ Status: Production Evaluation Board $99.00 E -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close