ADT7302

PRODUCTION

±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23

Viewing:

Overview

  • 13 - Bit Temperature-to-Digital Converter
  • – 40°C to + 125°C Operating Temperature Range
  • Max Temperature of 125°C
  • ± 2°C Accuracy
  • 0.03125°C Temperature Resolution
  • Operating Current of 1 µA
  • Power Dissipation of 0.631 mW at VDD = 3.3 V
  • SPI - and DSP - Compatible Serial Interface Shutdown Mode
  • Space-Saving SOT-23 and microSOIC Packages
  • Compatible with AD7814
ADT7302
±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23
ADT7302 Functional Block Diagram ADT7302 Pin Configuration ADT7302 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADT7320 LAST TIME BUY ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed