Add to Signal Chain Designer

ADT6402:  Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switches in SOT-23 (Push-Pull Output)

Product Details


The ADT6401/ADT6402 are trip point temperature switches available in a 6-lead SOT-23 package. Each part contains an internal band gap temperature sensor for local temperature sensing. When the temperature crosses the trip point setting, the logic output is activated. The ADT6401 logic output is active low and open-drain. The ADT6402 logic output is active high and push-pull. The temperature is digitized to a resolution of 0.125°C (11-bit). The pin-selectable trip point settings are 10°C apart starting from −45°C to +5°C for undertemperature switching, and from 45°C to 115°C for overtemperature switching.

These devices typically consume 30 μA of supply current. Hysteresis is pin selectable at 2°C and 10°C. The temperature switch is specified to operate over the supply range of 2.7 V to 5.5 V.

When the ADT6401/ADT6402 are used for monitoring tempera- tures from 45°C to 115°C, the logic output pin becomes active when the temperature goes higher than the selected trip point temperature. When the ADT6401/ADT6402 are used for monitoring tempera- tures from −45°C to +5°C, the logic output pin becomes active when the temperature goes lower than the selected trip point temperature.

Product Highlights

  1. Σ-Δ based temperature measurement gives high accuracy and noise immunity.
  2. Wide operating temperature range from −55°C to +125°C.
  3. ±0.5°C typical accuracy from −45°C to +115°C.
  4. Pin-selectable threshold settings from −45°C to +115°C in 10°C increments.
  5. Supply voltage is 2.7 V to 5.5 V.
  6. Supply current of 30 μA.
  7. Space-saving, 6-lead SOT-23 package.
  8. Pin-selectable temperature hysteresis of 2°C or 10°C.
  9. Temperature resolution of 0.125°C.

Applications

  • Medical equipment
  • Automotive Cell phones Hard disk drives
  • Personal computers
  • Electronic test equipment
  • Domestic appliances
  • Process control
  • Data Sheet, Rev. 0, 5/08

    FEATURES and BENEFITS

    • ±0.5°C (typical) threshold accuracy
    • Pin-selectable trip points from
      −45°C to +5°C in 10°C increments (undertemperature)
      45°C to 115°C in 10°C increments (overtemperature)
    • Maximum operating temperature of 125°C
    • Open-drain output (ADT6401)

    Push-pull output (ADT6402)

    • Pin-selectable hysteresis of 2°C and 10°C
    • Supply current of 30 μA (typical)
    • Space-saving, 6-lead SOT-23 package

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADT6402 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close