Application Notes (1)
-
AN-588: AD7416/AD7417/AD7418 Power-On Reset Circuit
(pdf, 29 kB)
If a large number of decoupling capacitors are used on the VDD line, re-applying power before VDD has discharged to 0 V can cause the AD7416/AD7417/AD7418 to reset into an unknown. state.
Data Sheets (1)
Glossary (1)
Overview (1)
- Selection Guide: Temperature Sensors (pdf, 807 kB)
Product Reviews (1)
-
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package
(analogZone September 1, 2003)