| Title | Content Type | File Type |
|---|---|---|
| AD7416/AD7417/AD7418: 10-Bit Digital Temp Sensor (AD7416) and Four/Single-Channel ADCs Data Sheet (Rev I, 11/2010) (pdf, 325 kB) | Data Sheets | |
|
AN-588: AD7416/AD7417/AD7418 Power-On Reset Circuit
(pdf, 29 kB)
If a large number of decoupling capacitors are used on the VDD line, re-applying power before VDD has discharged to 0 V can cause the AD7416/AD7417/AD7418 to reset into an unknown. state. |
Application Notes | |
|
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package
(htm)
(analogZone September 1, 2003) |
Product Reviews | HTM |
| Selection Guide: Temperature Sensors (pdf, 807 kB) | Overview | |
| Brochure: Monitor and Control Solutions for Communications Systems | Overview | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.