Application Notes (1)
-
AN-812: MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)
(pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit.
Data Sheets (1)
-
ADG3304: Low Voltage, 1.15 V to 5.5 V, 4-Channel, Bidirectional Logic Level Translator Data Sheet (Rev D, 04/2013) (pdf, 525 kB)
- ADG3304-EP: Low Voltage, 1.15 V to 5.5 V, 4-Channel, Bidirectional Logic Level Translator Data Sheet (Rev 0, 10/2010) (pdf, 155 kB)
- ADG3304-DSCC: Microcircuit, Linear, Low Voltage, 1.15 V TO 5.5 V, 4-Channel, Bidirectional, Logic Level Translator, Monolithic Silcon Military Data Sheet (Rev A, 10/2012) (pdf)
Glossary (1)
Product Selection Guide (1)