ADuM4070 Evaluation Board

Product Details

The EVAL-ADuM4070EBZ can be used for different applications of the ADuM4070 isolated switching regulator. With the ability to be configured as a circuit with either single- (default) or double-supply output, the board supports a variety of input/output configurations and multiple transformer options. It is equipped with an ADuM4070 regulator for voltage isolation; the regulator features integrated feedback and a switching frequency that can be set from 200 kHz to 1000 kHz.

This user guide provides all the necessary details to set up and use the EVAL-ADuM4070EBZ board. Additional information about the ADuM4070 device is available in the ADuM4070 data sheet, which should be consulted in conjunction with this user guide when using the EVAL-ADuM4070EBZ board.


 

ADuM4070

SampleBuy

Price, packaging, availability

ADuM4070 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUM4070EBZ Status: Production Evaluation Board $60.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close