Add to Signal Chain Designer

ADA4898-2:  High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed, Dual 8-Lead Op Amp

Product Details

Product Status:Recommended for New Designs

The ADA4898 is an ultralow noise and distortion, unity gain stable, voltage feedback op amp that is ideal for use in 16-bit and 18-bit systems with power supplies from ±5 V to ±16 V. The ADA4898 features a linear, low noise input stage and internal compensation that achieves high slew rates and low noise.

With the wide supply voltage range, low offset voltage, and wide bandwidth, the ADA4898 is extremely versatile, and it features a cancellation circuit that reduces input bias current.

The ADA4898 is available in an 8-lead SOIC package that features an exposed metal paddle to improve power dissipation and heat transfer to the negative supply plane. This EPAD offers a significant thermal relief over traditional plastic packages. The ADA4898 is rated to work over the extended industrial temperature range of −40°C to +105°C.

Applications
  • Instrumentation
  • Active filters
  • DAC buffers
  • SAR ADC drivers
  • Optoelectronics

FEATURES and BENEFITS

  • Ultralow noise
    0.9 nV/√Hz
    2.4 pA/√Hz
    1.2 nV/√Hz at 10 Hz
  • Ultralow distortion: −93 dBc at 500 kHz
  • Wide supply voltage range: ±5 V to ±16 V
  • High speed
    −3 dB bandwidth: 65 MHz (G = +1)
    Slew rate: 55 V/µs
  • Unity gain stable
  • Low input offset voltage: 150 µV maximum
  • Low input offset voltage drift: 1 μV/°C
  • Low input bias current: −0.1 µA
  • Low input bias current drift: 2 nA/°C
  • Supply current: 8 mA
  • Power-down feature

Documentation

Title Content Type File Type
ADA4898-1/ADA4898-2: High Voltage, Low Noise, Low Distortion, Unity-Gain Stable, High Speed Op Amp Datasheet (Rev D, 05/2012) (pdf, 343 kB) Data Sheets PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-156: Evaluation Board for Dual, High Speed Operational Amplifiers (8-Lead SOIC and Exposed Paddle)  (pdf, 280 kB) User Guides PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADA4898-2 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4898-2YRDZ Status: Production 8 ld SOIC-EP 8 Ind Tube, 98 $3.86 $3.21 Y  Material Info PCN Purchase
ADA4898-2YRDZ-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $3.21 Y  Material Info PCN Purchase
ADA4898-2YRDZ-RL Status: Production 8 ld SOIC-EP 8 Ind Reel, 2500 - $3.21 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADA4898-2 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4898-2YRD-EBZ Status: Production 8-Lead SOT-23 Bare Evaluation Board $18.25 Yes -
ADA4898-2YRDZ Status: Production 8-Lead w/Thermal Pad $5.14 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close