ADA4891-2 Evaluation Board

Product Details

These evaluation boards are designed to help users evaluate the ADA4891-2. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials


SampleBuy

Price, packaging, availability

ADA4891-2 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4891-2AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
ADA4891-2ARZ Status: Production 8-Lead SOIC $1.14 Yes -
ADA4891-2ARM-EBZ Status: Production 8-Lead MSOP Bare Evaluation Board $18.25 Yes -
ADA4891-2ARMZ Status: Production 8-Lead MSOP $1.14 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close